fa_logo

Industrial robot MELFA

Discontinued products

img-mv-1-sm

Discontinued Products

lp3_discon_fseries
RV-F/RH-FH series

F series of MELFA robot which equipped with advanced technology and easy-to-use features. MELSEC Q series dedicated controller type and standalone controller type.
*Production discontinuation: Mar 31,2024

lp3_discon_medicine
The environment-resistant specifications

F series which equipped with easy-to-use features. The protection degree of the models is IP65 and the resistance to corrosion due to chemical cleaning is enhanced, and this improves detergency and cleanliness.
*Production discontinuation: Mar 31,2024

lp3_discon_app
FA Application Package

Devices and know-how for easy configuration of automation systems are packaged.
*Production discontinuation: Mar 31,2024.

lp3_discon_chseries
RH-CH series

A small and lightweight horizontal articulated robot. Best Fit for compact manufacturing facility.
*Production discontinuation: Sep 30,2023

lp3_discon_melfaworks
MELFA-Works

3D robot simulator offering powerful support for system design and preliminary layout.Robot before the introduction of the layout design, programming, debugging is available on the desktop.
*Production discontinuation: Aug 31,2023

lp3_discon_rpseries
RP series

Small, high speed, high precision robot with unique 5 links structure.It corresponds to the implementation, transport, assembly and inspection of micro-electronic components.
*Production discontinuation: May 31,2021

Related Link