fa_logo

Products

Industrial robot MELFA Intelligent options

robot-options-main-banner

Prepared the option for further advanced applications.

By utilizing these options, it can automate the advanced work that couldn't be done until now.

  1. 1.Applicable to customer's various works and applications.
  2. 2.Using options enables faster and more accurate works.
  3. 3.Supports advanced cell production using robots.

Product List

robot-options-teaching-box
High-performance teaching box

The R86TB is a new teaching box further evolved from the conventional product. One teaching box can handle a series of processes from setup to maintenance, reducing time and cost.

robot-options-force-sensor-set
Force sensor set

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored. Enables necessary work such as fine force adjustments and force detection to be completed.

robot-options-3d-vision-sensor
3D Vision sensor

This compact 3D vision sensor for small robots delivers high-speed, high-accuracy measurements. It performs high-speed picking owing to its unique model-less recognition processing.

robot-options-safety-solutions
FR series Robot safety solutions

Enables to construct a safe robot system with high productivity. It has applicability to use multiple robots by using the CC-Link IE TSN safety communication function.

robot-options-hand-tool
Robot hand tool

The multifunctional electric hand option supports customer's various applications with various functions, great lineup, and highly accurate gripping.

robot-options-wiring-solution
Wiring solution

The AnyWire ASLINK wiring system can be incorporated in MELFA robots, to resolve gripper wiring problems.

robot-repair
Robot Repair & Maintenance

Every minute that your robot is down, it impacts the profitability and effectiveness of your operations. Our factory-trained staff is ready to diagnose problems and provide repair options on-site or at our facility.


Related Link

fa-e-learning-sm-banner
robot-repair-maintenance-related