fa_logo

Products

NC Software Tools

nc-software-main-banner

Network software tools provide an improved CNC environment.

Product List

thumbnail-nc-servo-selection
NC Servo Selection

Assists in the selection of the servo capacity.

products_thumbnail_nc_designer2
NC Designer2

Assists in the creation of screens in Windows.

thumbnail-nc-trainer2
NC Trainer2/NC Trainer2 plus

Mitsubishi CNC training software (NC Trainer2) and custom development support software (NC Trainer2 plus).An extensive range of development tools that assist in CNC individualization.

thumbnail-nc-configurator2
NC Configurator2

Assists in configuring parameters for multiple CNCs connected to a network.

products_thumbnail_nc_analyzer2
NC Analyzer2

Assists in the adjustment of servo parameters.

thumbnail-nc-explorer
NC Explorer

Allows machining program data to be transferred from both the NC and host computer via an Ethernet connection.

thumbnail-nc-monitor2
NC Monitor2

Allows multiple CNCs to be remotely monitored and controlled at the same time.

thumbnail-remote-monitor
Remote Monitor Tool (C70)

Allows NC to be monitored and controlled from a computer.

thumbnail-nc-virtual-simulator
NC Virtual Simulator

High-fidelity simulator digitizes the processes from product designing to trial machining, improving work efficiency and productivity.

thumbnail-nmt-optimizer
NC Machine Tool Optimizer

This software analyzes and diagnoses the operation status collected from machine tools and peripheral equipment.


Related Links

banner_youtube_mecha