fa_logo

Visualization software

SCADA software GENESIS64™

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
Contents

Software license

A. Server product

Select a server product to suit the tag/necessary functions

  • Equipped with the functions essential to a SCADA system
  • Achieving high cost performance
  • Capable of building a system corresponding to customers' needs
  • Monitoring of large-scale plant/building system across a wide area
  • Fractional processing with multiple servers
  • Linkage with cloud service

B. Client product

Select a client product depending on the maximum number of client devices.
The number of clients is counted as "2" if the same user accesses simultaneously via a computer and smartphone, or "1" if different users access via a common computer.

Client computer 2 devices

Client computer 1 device

C. Optional product

Please see the catalog for more details on optional products.

System configuration

Please combine A (server products), B (client products), and C (optional products) to best suit the applicable system.

  • *B:The client product expresses the maximum number of accesses that will be accepted from the client terminal to the server. Installing and configuration upon introduction of a client product is performed on the server side.