Advanced Pump Control
FreeFlow Pump System Bypass Controller Details
FreeFlow is an ideal solution for pumping applications common to the Water Wastewater, Oil & Gas and Deep Well Irrigation industries.
FreeFlow - NEMA 3R, NEMA 12
Base System Includes:
- Single (1) FR-F800 VFD with keypad programming
- Radio noise filter
- 3 or 4-contactor (horsepower dependent) bypass with TEST mode
- Non-bypass, manual bypass, and auto bypass versions
- RS 485 communications: BACnet, MSTP, and MODBUS RTU
- GT2500 Series HMI: NEMA 3R 7" display, NEMA 12 10" display
- FX5 PLC
- Standard front of panel controls include:
- Hand/off/auto switch (HOA)
- Start and stop button
- Speed potentiometer
- VFD bypass (VOB)
- Emergency stop push button
- Mitsubishi Electric's "Energy Optimization" system
- 2 independent PID control loops
- 4-20mA programmable output signal
- UL489 circuit breaker or fused disconnect option
- 2 year panel system warranty
Options:
- 5% Input reactor (under 150 HP)
- Dual VFD drive
- EtherNet/IP communication protocol
- PROFINET communication protocol
- 3-contactor bypass with overload and manual control
- 3-contactor bypass with overload and auto control
- Manual cleaning switch door mounted
- AC output reactor
- DC bus choke (below 55kW or 75 HP)
- Enclosure heater (-200C ambient temperature applications only)
Part Number Structure
-
Inquiries
-
Select
& Quote -
Share
-
Partners