(2/2/2017)
The General Duty C Series PowerGate is a standard bypass solution for commercial pump and fan applications.
|
|
|
|
|
|
|
1
|
C1-DF2V01BD
|
6A
|
200kA
|
4A 12mH
|
1.7 - 2.5A
|
2
|
C1-DF2V02BD
|
10A
|
200kA
|
12A 2.1mH
|
5.2 - 8.0A
|
3
|
C1-DF2V03BD
|
15A
|
200kA
|
12A 4mH
|
9.0 - 13.0A
|
5
|
C1-DF2V05BD
|
30A
|
200kA
|
18A 2.75mH
|
12.0 - 18.0A
|
7.5
|
C1-DF2V07BD
|
40A
|
200kA
|
32A 0.85mH
|
18-26A
|
10
|
C1-DF2V10BD
|
40A
|
200kA
|
40A 0.75mH
|
24-34A
|
15
|
C1-DF2V15BD
|
60A
|
200kA
|
62A 0.32mH
|
43-65A
|
|
1
|
C1-DF4V01BD
|
2A
|
200kA
|
2A 50mH
|
1.7 - 2.5A
|
2
|
C1-DF4V02BD
|
5A
|
200kA
|
4A 12mH
|
2.8 - 4.4A
|
3
|
C1-DF4V03BD
|
6A
|
200kA
|
9A 7.5mH
|
4.0 - 6.0A
|
5
|
C1-DF4V05BD
|
15A
|
200kA
|
9A 7.5mH
|
5.2 - 8.0A
|
7.5
|
C1-DF4V07BD
|
15A
|
200kA
|
18A 3.75mH
|
9.0 - 13.0A
|
10
|
C1-DF4V10BD
|
30A
|
200kA
|
18A 2.75mH
|
12.0 - 18.0A
|
15
|
C1-DF4V15BD
|
40A
|
200kA
|
25A 1.75 mH
|
18-26A
|
20
|
C1-DF4V20BD
|
40A
|
200kA
|
32A 1.62 mH
|
24-34A
|
|
|
|
|
|
|
1
|
C1-DF2V01BN
|
6A
|
200kA
|
4A 12mH
|
2
|
C1-DF2V02BN
|
10A
|
200kA
|
12A 2.1mH
|
3
|
C1-DF2V03BN
|
15A
|
200kA
|
12A 4mH
|
5
|
C1-DF2V05BN
|
30A
|
200kA
|
18A 2.75mH
|
7.5
|
C1-DF2V07BN
|
40A
|
200kA
|
32A 0.85mH
|
10
|
C1-DF2V10BN
|
40A
|
200kA
|
40A 0.75mH
|
15
|
C1-DF2V15BN
|
60A
|
200kA
|
62A 0.32mH
|
|
1
|
C1-DF4V01BN
|
2A
|
200kA
|
2A 50mH
|
2
|
C1-DF4V02BN
|
5A
|
200kA
|
4A 12mH
|
3
|
C1-DF4V03BN
|
6A
|
200kA
|
9A 7.5mH
|
5
|
C1-DF4V05BN
|
15A
|
200kA
|
9A 7.5mH
|
7.5
|
C1-DF4V07BN
|
15A
|
200kA
|
18A 3.75mH
|
10
|
C1-DF4V10BN
|
30A
|
200kA
|
18A 2.75mH
|
15
|
C1-DF4V15BN
|
40A
|
200kA
|
25A 1.75 mH
|
20
|
C1-DF4V20BN
|
40A
|
200kA
|
32A 1.62 mH
|