FR-A800 Series Variable Frequency Drives for Heavy Duty Applications
The FR-A800 Series variable frequency drive is Mitsubishi Electric’s most advanced and capable VFD solution. Whether your needs call for a simple component style solution or large capacity motor control centers, the FR-A800 is designed to be flexible and offers a wealth of embedded functionality to simplify your application and implementation. Ideal for many simple tasks like fan and pump control, the FR-A800 also excels in performing more complex and demanding applications like multi-axis coordinated motion, load sharing conveyors, and gantry hoisting systems. Similar to other inverter products manufactured by Mitsubishi Electric, the 800 Series continues the tradition of maintenance free operation and long lasting service life. Mitsubishi Electric VFDs are world renowned for their high level of performance, efficiency and outstanding reliability – start using solutions that give you the competitive edge.
Intelligent Energy Optimization
As a result of the enhanced optimum excitation control in Mitsubishi Electric variable frequency drives, over current is no longer generated during steep acceleration/deceleration even without limiting the amount of voltage compensation during these operations which ultimately provides improved energy savings.
Advanced Drive Configurations