fa_logo

Products

Drive Units

drive-unit-main-banner

High-gain servo/spindle drives, capable of fully enhancing drive system performance.

High-performance Servo/Spindle Drive Units : MDS-E/EH Series
Multi-hybrid Drive Units : MDS-EM Series.
All-in-one compact drive units : MDS-EJ/EJH Series
PWM Converter : MDS-EX-CVP Series

Product List

products-thumbnail-mds-e-eh
MDS-E/EH Series

High-performance Servo/Spindle Drive Units
The servo control-dedicated core processor realizes an increase in control speed, leading to improved basic performance.

products-thumbnail-mds-em-emh
MDS-EM/EMH Series

Multi-hybrid Drive Units
The multi-hybrid drive unit is capable of driving a maximum of three servo axes and one spindle.

products-thumbnail-mds-ej-ejh
MDS-EJ/EJH Series

All-in-one compact drive units
Ultra-compact drive units with built-in power supplies contribute to reduced control panel size.

products-thumbnail-mds-ex-cvp
MDS-EX-CVP Series

Products of the PWM converter series which provides a stabilizing DC voltage function and boost function.

products-thumbnail-mds-d2-dh2
MDS-D2/DH2 Series

High-performance Servo/Spindle DrivesWith the fastest current control cycle, basic performance is drastically enhanced (high-gain control). A combination of high-speed servo motor and high-accuracy detector helps enhance overrall drive performance.

products-thumbnail-mds-dj
MDS-DJ Series

Servo/Spindle Drives
Ultra-compact drive units with built-in power supplies contribute to reducing control panel size. The 2-axis type is added for further downsizing.

products-thumbnail-mds-dm2
MDS-DM2 Series

Multi-hybrid Drives
A line of high-performance multi-hybrid drive units are available. The multi-hybrid drive unit drives a maximum of three servo axes and one spindle, supporting the ownsizing of units and offering technical advantages.

products-thumbnail-mds-dm2-sphv3
MDS-DM2-SPHV3

The multi-hybrid drive unit drives a maximum of three servoaxes and one spindle


Related Links

banner_youtube_mecha