fa_logo

Programmable Automation Controllers MELSEC

MX-F Controller Model Basic System Configuration

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Basic system configuration

The MELSEC MX Controller (MX-F model) can be used with an extension connector type I/O module, MELSEC iQ-F Series expansion module and extension adapter, and intelligent function module.

System configuration example

*1:Future support

Modules

The following lists the devices that support MELSEC MX Controller (MX-F model).

D

Expansion adapter

Analog

Analog input FX5-4AD-ADP
RTD temperature sensor input FX5-4AD-PT-ADP
Thermocouple temperature sensor input FX5-4AD-TC-ADP
Analog output FX5-4DA-ADP
Analog I/O FX5-4A-ADP

Communication

RS-232 communication FX5-232ADP
RS-485 communication FX5-485ADP
E

Extension module

I/O module for MX-F model*1

Input MXF100-X32
Output MXF100-Y16R
MXF100-Y32N
MXF100-Y32P
Input/output MXF100-H32N
MXF100-H32P

I/O module*2

Powered I/O FX5-32ER/DS
FX5-32ET/DS
FX5-32ET/DSS

Intelligent function module

High-speed counter*2

High-speed counter FX5-2HC/ES

Analog*2

Multiple input FX5-8AD
Analog input FX5-4AD
Analog output FX5-4DA
Temperature control FX5-4LC

Information/Network*2

CC-Link IE TSN master/local FX5-CCLGN-MS
CC-Link system master/intelligent device FX5-CCL-MS
EtherNet/IP FX5-ENET/IP

Conversion module and others

Extension power supply unit FX5-C1PS-5V
Connector conversion module FX5-CNV-IFC
Extension cable*3 FX5-30EC
FX5-65EC
Conversion adapter FX5-CNV-BC

SD memory card

SD memory card NZ1MEM-2GBSD, NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD

Battery

Battery FX3U-32BL
  • *1:Some MELSEC iQ-F Series I/O modules can also be added. For details, refer to the "MELSEC MX Controller (MX-F Model) User's Manual" (SH(NA)-082634ENG).
  • *2:When the extension cable type module is used, the FX5-CNV-IFC or FX5-C1PS-5V is required.
  • *2:This module is available after connector conversion with the FX5-CNV-IFC or FX5-C1PS-5V.