fa_logo

Programmable Controllers MELSEC-A Series

Renewal

img-mv-1-sm

Principal replacement examples for updating are introduced.

Replace with the L/Q Series while utilizing the existing programs

Replace with the L Series while keeping the existing wiring

Replace with the Q Series CPU module while keeping the existing modules

Utilize the existing 32-point wiring I/O module with Q Series

Minimize wiring modifications by reusing the existing A Series 32-point I/O wiring.
No need to make new installation holes. The hole size and pitch of the Q Series large type base units are the same as those of A/QnA Series.

thumbnail_2

Install the Q Series base unit with the existing installation holes

Replace the system to Q Series while utilizing the existing wiring

The upgrade tool products consists of three components: a conversion adapter, which modifies the existing wiring of the A/QnA Series input/output/analog/high-speed counter modules to correspond to the Q Series modules; a conversion adapter support flange, which supports the conversion adapters from the bottom, and a base adapter, which allows the Q Series base unit to be installed using the installation holes of the A/QnA Series base unit. (The upgrade tool products does not include the Q Series base unit. Please prepare it separately.)

The upgrade tool products consists of the following three parts:
- a conversion adapter, which enables utilization of the wiring, which was connected to the AnS/QnAS Series input/output/analog/high-speed counter/temperature input/temperature control module, with the Q Series module, - a base adapter, which enables a Q Series base unit installation using the installation holes of the AnS/QnAS Series base unit, and - a conversion adapter DIN rail mounting bracket, which enables the use of a conversion adapter with support flange (for a Q Series base unit) and a disconnection detection connector conversion cable (for a temperature control module).

top_illust03

Replace MELSECNET/MINI-S3 with CC-Link while utilizing the existing wiring

The simple replacement process helps minimize the upgrade time.
The installation size is the same as that of A2C I/O modules; existing terminal block can be installed directly.

thumbnail_8

Modules for easy replacement

Utilize the existing network cables to build the MELSECNET/H(10) network system

Reuse the existing network cables to build MELSECNET/H network system.

Replace A0J2(H) system with Q Series while utilizing the existing wiring

The A0J2 renewal tool is used to replace the A0J2(H) system with the Q Series system. It consists of an interface module to which the existing wiring terminal block can be installed, and a base adapter that can be installed using the existing installation holes.
A variety of installation methods is available to fit the installation space.

thumbnail_7