-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSEC-F series
Analog Control
Contents
By using analog input blocks and output blocks, analog quanties (voltage, current, etc.) can be input or output.
Analog control, which is indispensable in FA control, can be easily realized with PLC.
Analog expansion board (A/D conversion, D/A conversion)
| Model (Number of channels) |
Input specifications | Applicable FX PLC | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Item | Input voltage | Input current | FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
||||||
| FX3G-2AD-BD (Input 2 ch) |
Input range |
0 to 10 V DC (Input resistance 198.7 kΩ) |
4 to 20 mA DC (Input resistance 250 Ω ) |
*3 ○ Max. 1 unit |
*1*2 ○ Max. 2 units |
× | × | × | |||||
| Resolution | 2.5 mV (10 V/4000) |
8 μA {(20 - 4 mA)/2000} |
|||||||||||
| FX3G-1DA-BD (Output 1 ch) |
Output range |
0 to 10 V DC (External load resistance value 2 kΩ to 1 MΩ) |
4 to 20 mA DC (External load resistance value 500 Ω or less) |
*3 ○ Max. 1 unit |
*1*2 ○ Max. 2 units |
× | × | × | |||||
| Resolution | 2.5 mV (10 V/4000) |
8 μA {(20 - 4 mA)/2000} |
|||||||||||
- *1Supported by FX3G ver. 1.10 and later.
- *2FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *3Function expansion board and FX3S-CNV-ADP cannot be used together.
Mixed Analog Input/Output (A/D conversion, D/A conversion)
| Model (Number of channels) |
Input/output specifications | Applicable FX PLC | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Item | Input/output voltage | Input/output current | FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
||||||
| FX3U-3A-ADP (Input 2 ch) (Output 1 ch) |
Input range |
0 to 10 V DC (Input resistance 198.7 kΩ) |
4 to 20 mA DC (Input resistance 250 Ω) |
*7 ○ Max. 1 unit |
*1*6 ○ Max. 2 units |
*2 ○ Max. 4 units |
○ Max. 2 units |
*3 ○ Max. 4 units |
|||||
| Output range |
0 to 10 V DC (External load resistance value 5 kΩ to 1 MΩ) |
4 to 20 mA DC (External load resistance value 500 Ω or less) |
|||||||||||
| Resolution | [Input voltage] 2.5 mV (10 V/4000) [Output voltage] 2.5 mV (10 V/4000) |
[Input current] 5 μA (16 mA/3200) [Onput current] 4 μA (16 mA/4000) |
|||||||||||
| FX2N-5A (Input 4 ch) (Output 1 ch) Discontinued |
Input range |
-100 to 100 mV DC -10 to 10 V DC (Input resistance 200 kΩ) |
-20 to 20 mA DC 4 to 20 mA DC (Input resistance 250 Ω) |
× | ○ Max. 8 units |
○ Max. 8 units |
*8 ○ Max. 8 units |
*4 *5 ○ Max. 8 units |
|||||
| Output range |
-10 to 10 V DC (External load resistance value 2 kΩ to 1 MΩ) |
0 to 20 mA DC, 4 to 20 mA DC (External load resistance value 500 Ω or less) |
|||||||||||
| Resolution | 50 μV (at ±100 mV) 312.5 μV (at ±10 V) |
1.25 μA, 10 μA ((depending on mode used)) |
|||||||||||
- *1Supported by FX3G ver. 1.20 and later. For connection to FX3G, FX3G-CNV-ADP is required.
- *2Supported by FX3U ver. 2.61 and later. For connection to FX3U, function expansion board is required.
- *3Supported by FX3UC ver. 2.61 and later. When connecting to FX3UC-32MT-LT(-2), function expansion board is required.
- *4When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
- *5FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
- *6FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *7For connection to FX3S, FX3S-CNV-ADP is required.
- *8When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
Analog Input (A/D conversion)
| Model (Number of channels) |
Input specifications | Applicable FX PLC | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Item | Input voltage | Input current | FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
||||||
| FX3S-30MR/ES-2AD FX3S-30MT/ES-2AD FX3S-30MT/ESS-2AD (Input 2 ch) |
Input range |
0 to 10 V DC (Input resistance 115.7 kΩ) |
- | - | - | - | - | - | |||||
| Resolution | 10 mV (10 V/1000) |
- | |||||||||||
| FX2N-2AD (Input 2 ch) Discontinued |
Input range |
0 to 10 V DC, 0 to 5 V DC (Input resistance 200 kΩ) The input characteristic is the same for each channel. |
4 to 20 mA DC (Input resistance 250 Ω) The input characteristic is the same for each channel. |
× | ○ Max. 8 units |
○ Max. 8 units |
*9 ○ Max. 8 units |
*1*2 ○ Max. 8 units |
|||||
| Resolution | 2.5 mV (10 V × 1/4000) 1.25 mV (5 V × 1/4000) |
4 μA ((20 - 4 mA) × 1/4000) |
|||||||||||
| FX3U-4AD (Input 4 ch) |
Input range |
-10 to 10 V DC (Input resistance 200 kΩ) |
-20 to 20 mA DC, 4 to 20 mA (Input resistance 250 Ω) |
× | ○ Max. 8 units |
○ Max. 8 units |
*9 ○ Max. 8 units |
*1*2 ○ Max. 8 units |
|||||
| Resolution | 0.32 mV (20 V × 1/64000) |
1.25 μA (40 mA × 1/32000) |
|||||||||||
| FX3U-4AD-ADP (Input 4 ch) |
Input range |
0 to 10 V DC (Input resistance 194 kΩ) |
4 to 20 mA DC (Input resistance 250Ω) |
*8 ○ Max. 1 unit |
*4*3 ○ Max. 2 units |
*5 ○ Max. 4 units |
○ Max. 2 units |
*5*6 ○ Max. 4 units |
|||||
| Resolution | 2.5 mV (10 V/4000) |
10 μA (16 mA/1600) |
|||||||||||
| FX3UC-4AD (Input 4 ch) |
Input range |
-10 to 10 V DC (Input resistance 200 kΩ) |
4 to 20 mA DC, -20 to 20 mA DC (Input resistance 250 Ω) |
× | × | × | ○ Max. 8 units |
*7*2 ○ Max. 8 units |
|||||
| Resolution | 0.32 mV (20 V × 1/64000) 2.50 mV (20 V × 1/8000) |
1.25 μA (40 mA × 1/32000) 5.0 μA (40 mA × 1/8000) |
|||||||||||
| FX2N-8AD (Input 8 ch) Discontinued |
Input range |
-10 to 10 V DC (Input resistance 200 kΩ) |
4 to 20 mA DC -20 to 20 mA DC (Input resistance 250 Ω) |
× | ○ Max. 8 units |
○ Max. 8 units |
*9 ○ Max. 8 units |
*1*2 ○ Max. 8 units |
|||||
| Resolution | 0.63 mV (20 V × 1/32000) 2.50 mV (20 V × 1/8000) |
2.5 μA (40 mA × 1/16000) 2 μA (16 mA × 1/8000) 5.0 μA (40 mA × 1/8000) 4 μA (16 mA × 1/4000) |
|||||||||||
- *1When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
- *2FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
- *3FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *4When connecting to FX3G, FX3G-CNV-ADP is required.
- *5When connecting to FX3U, function expansion board is required.
- *6FX3UC-32MT-LT supported from version 1.20 or later.
- *7FX3UC-32MT-LT supported from version 1.30 or later.
- *8When connecting to FX3S, FX3S-CNV-ADP is required.
- *9When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
Analog Output (D/A conversion)
| Model (Number of channels) |
Output specifications | Applicable FX PLC | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Item | Output voltage | Output current | FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
||||||
| FX2N-2DA (Output 2 ch) Discontinued |
Output range |
0 to 10 V DC, 0 to 5 V DC (External load resistance value 2 kΩ to 1 MΩ) |
4 to 20 mA DC (External load resistance value 400 Ω or less) |
× | ○ Max. 8 units |
○ Max. 8 units |
*8 ○ Max. 8 units |
*1*2 ○ Max. 8 units |
|||||
| Resolution | 2.5 mV (10 V × 1/4000) 1.25 mV (5 V × 1/4000) |
4 μA ((20 - 4) mA × 1/4000) |
|||||||||||
| FX3U-4DA (Output 4 ch) |
Output range |
-10 to 10 V DC (External load resistance value 1 kΩ to 1 MΩ) |
0 to 20 mA DC 4 to 20 mA DC (External load resistance value 500 Ωor less) |
× | ○ Max. 8 units |
○ Max. 8 units |
*8 ○ Max. 8 units |
*1*2 ○ Max. 8 units |
|||||
| Resolution | 0.32 mV (20 V × 1/64000) |
0.63 μA (20 mA × 1/32000) |
|||||||||||
| FX3U-4DA-ADP (Output 4 ch) |
Output range |
0 to 10 V DC (External load resistance value 5 kΩ to 1 MΩ) |
4 to 20 mA DC (External load resistance value 500 Ω or less) |
*7 ○ Max. 1 unit |
*3*4 ○ Max. 2 units |
*5 ○ Max. 4 units |
○ Max. 2 units |
*5*6 ○ Max. 4 units |
|||||
| Resolution | 2.5 mV (10 V/4000) |
4 μA (16 mA/4000) |
|||||||||||
- *1When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
- *2FX3UC-32MT-LT(-2): 7 units. FX3UC-**MT/D, FX3UC-**MT/DSS, FX3UC-16MR/D(S)-T: 8 units.
- *3FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *4When connecting to FX3G, FX3G-CNV-ADP is required.
- *5When connecting to FX3U, FX3UC-32MT-LT(-2), function expansion board is required.
- *6FX3UC-32MT-LT supported from version 1.20 or later.
- *7When connecting to FX3S, FX3S-CNV-ADP is required.
- *8When connecting to FX3GC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.