-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSEC iQ-F series
Analog Control module
Contents
Analog input devices (A/D conversion)
| Model | Input specifications | Compatible CPU module | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Number of channels | Item | Input voltage | Input current | FX5U | FX5UC | FX5UJ | FX5S | ||||
| FX5U CPU module | 2 ch | Input range |
0 to 10 V DC (input resistance 115.7 kΩ) |
- | - | - | - | - | |||
| Resolution | 2.5 mV | - | |||||||||
| FX5-4AD-ADP | 4 ch | Input range |
-10 to +10 V DC (Input resistance 1 MΩ) |
-20 to +20 mA DC (Input resistance 250 Ω) |
○ Max. 4 modules |
○ Max. 4 modules |
○ Max. 2 modules |
○ Max. 4 modules |
|||
| Input characteristics, resolution |
Analog Input range |
Resolution | Analog Input range |
Resolution | |||||||
| 10 to 10 V | 625 μV | 0 to 20 mA | 1.25 μA | ||||||||
| 0 to 5 V | 312.5 μV | 4 to 20 mA | 1.25 μA | ||||||||
| 1 to 5 V | 312.5 μV | -20 to 20 mA | 2.5 μA | ||||||||
| -10 to 10 V | 1250 μV | ||||||||||
| FX5-4AD | 4 ch | Input range |
-10 to +10 V DC (Input resistance 400 kΩ or more) |
-20 to +20 mA DC (Input resistance 250 Ω) |
○ | *1 ○ |
○ | × | |||
| Input characteristics, resolution |
Analog Input range |
Resolution | Analog Input range |
Resolution | |||||||
| 0 to 10 V | 312.5 μV | 0 to 20 mA | 625 nA | ||||||||
| 0 to 5 V | 156.25 μV | 4 to 20 mA | 500 nA | ||||||||
| 1 to 5 V | 125 μV | -20 to +20 mA | 625 nA | ||||||||
| -10 to +10 V | 312.5 μV | ||||||||||
| User range setting |
125 μV | User range setting |
500 nA | ||||||||
| FX5-8AD | 8 ch | Input range |
-10 to 10 V DC (Input resistance 1 MΩ) |
-20 to +20 mA DC (Input resistance 250 Ω) |
○ | *1 ○ |
○ | × | |||
| Input characteristics, resolution |
Analog Input range |
Resolution | Analog Input range |
Resolution | |||||||
| 0 to 10 V | 312.5 μV | 0 to 20 mA | 625 nA | ||||||||
| 0 to 5 V | 156.25 μV | 4 to 20 mA | 500 nA | ||||||||
| 1 to 5 V | 125 μV | -20 to +20 mA | 625 nA | ||||||||
| -10 to +10 V | 312.5 μV | ||||||||||
| FX3U-4AD | 4 ch | Input range |
-10 to +10 V DC (input resistance 200 kΩ) |
-20 to +20 mA DC, 4 to 20 mA (Input resistance 250 Ω) |
*2 ○ Max. 6 to 8 modules *3 |
*2 ○ Max. 6 modules |
× | × | |||
| Resolution | 0.32 mV (20 V×1/64000) |
1.25 μA (40 mA×1/32000) |
|||||||||
- *1FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to the FX5UC CPU module.
- *2When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.
- *3When FX3U-1PSU-5V is used, Max. is 8 modules. When FX3U-1PSU-5V is not used, Max. is 6 modules.
Analog output devices (D/A conversion)
| Model | Output specifications | Compatible CPU module | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Number of channels | Item | Output voltage | Output current | FX5U | FX5UC | FX5UJ | FX5S | ||||
| FX5U CPU module | 1 ch | Output range |
0 to 10 V DC (External load resistance value 2 kΩ to 1 MΩ) |
- | - | - | - | - | |||
| Resolution | 2.5 mV | - | |||||||||
| FX5-4DA-ADP | 4 ch | Output range |
-10 to +10 V DC (External load resistance value 1 kΩ to 1 MΩ) |
0 to 20 mA DC (External load resistance value 0 to 500 Ω) |
○ Max. 4 modules |
○ Max. 4 modules |
○ Max. 2 modules |
○ Max. 4 modules |
|||
| Output characteristics, resolution |
Analog Output range |
Resolution | Analog Output range |
Resolution | |||||||
| 0 to 10 V | 625 μV | 0 to 20 mA | 1.25 μA | ||||||||
| 0 to 5V | 312.5 μV | ||||||||||
| 1 to 5V | 250 μV | 4 to 20 mA | 1 μA | ||||||||
| -10 to 10 V | 1250 μV | ||||||||||
| FX5-4DA | 4 ch | Output range |
-10 to +10 V DC (External load resistance value 1 kΩ to 1 MΩ) |
0 to 20 mA DC (External load resistance value 0 to 500 Ω) |
○ |
*1 ○ |
○ |
× |
|||
| Output characteristics, resolution |
Analog Output range |
Resolution | Analog Output range |
Resolution | |||||||
| 0 to 10 V | 312.5 μV | 0 to 20 mA | 625 nA | ||||||||
| 0 to 5 V | 156.3 μV | ||||||||||
| 1 to 5 V | 125 μV | 4 to 20 mA | 500 nA | ||||||||
| -10 to +10 V | 312.5 μV | ||||||||||
| User range setting |
312.5 μV | User range setting |
500 nA | ||||||||
| FX3U-4DA | 4 ch | Output range |
-10 to +10 V DC (external load resistance value 1 kΩ to 1 MΩ) |
0 to 20 mA DC, 4 to 20 mA DC (External load resistance value 500 Ω or less) |
*2 ○ Max. 6 to 8 modules *3 |
*2 ○ Max. 6 modules |
× |
× |
|||
| Resolution | 0.32 mV (20 V × 1/64000) |
0.63 μA (20 mA × 1/32000) |
|||||||||
- *1When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.
- *2When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.
- *3When FX3U-1PSU-5V is used, Max. is 8 modules. When FX3U-1PSU-5V is not used, Max. is 6 modules.
Analog input/output devices
| Model | Input/output specifications | Compatible CPUmodule | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Number of channels | Item | Voltage input/output | Current input/output | FX5U | FX5UC | FX5UJ | FX5S | ||||
| FX5-4A-ADP | Input: 2 ch Output: 2 ch |
Input range |
-10 to +10 V DC (Input resistance 1 MΩ) |
-20 to +20 mA DC (Input resistance 250 Ω) |
*1 ○ Max. 4 modules |
*1 ○ Max. 4 modules |
○ Max. 2 modules |
*1 ○ Max. 4 modules |
|||
| Input characteristics, resolution |
Analog Input range |
Resolution | Analog Input range |
Resolution | |||||||
| 0 to 10 V | 625 μV | 0 to 20 mA | 1.25 μA | ||||||||
| 0 to 5 V | 312.5 μV | 4 to 20 mA | 1.25 μA | ||||||||
| 1 to 5 V | 312.5 μV | -20 to +20 mA | 2.5 μA | ||||||||
| -10 to +10 V | 1250 μV | ||||||||||
| Output range | -10 to +10 V DC (External load resistance value 1 kΩ to 1 MΩ) |
0 to 20 mA DC (External load resistance value 0 to 500 Ω) |
|||||||||
| Output characteristics, resolution |
Analog Output range |
Resolution | Analog Output range |
Resolution | |||||||
| 0 to 10 V | 625 μV | 0 to 20 mA | 1.25 μA | ||||||||
| 0 to 5 V | 312.5 μV | ||||||||||
| 1 to 5 V | 250 μV | 4 to 20 mA | 1 μA | ||||||||
| -10 to +10 V | 1250 μV | ||||||||||
- *1For FX5-4A-ADP with serial number 223 **** or earlier, maximum 2 modules.
Input device for temperature sensor
| Model | Number of channels |
Available sensor | Input specifications | Compatible CPU module | |||||
|---|---|---|---|---|---|---|---|---|---|
| Item | Temperature input | FX5U | FX5UC | FX5UJ | FX5S | ||||
| FX5-4AD-PT-ADP | 4 ch | Usable resistance temperature detector Pt100 Ni100 |
Input range |
[Typical example] Pt100: -200 to +850˚C Ni100: -60 to +250˚C |
○ Max. 4 modules |
○ Max. 4 modules |
○ Max. 2 modules |
○ Max. 4 modules |
|
| Resolution | 0.1˚C | ||||||||
| FX5-4AD-TC-ADP | 4 ch | Thermocouple K, J, T, B, R, S |
Input range |
[Typical example] K type: -200.0 to 1200˚C J type: -40.0 to 750˚C |
○ Max. 4 modules |
○ Max. 4 modules |
○ Max. 2 modules |
○ Max. 4 modules |
|
| Resolution | 0.1 to 0.3˚C (depending on the sensor used) |
||||||||
| FX5-8AD | 8 ch | Usable resistance temperature detector Pt100 Ni100 |
Input range |
[Typical example] Pt100: -200 to +850˚C Ni100: -60 to +250˚C |
○ | *1 ○ |
○ | × | |
| Resolution | 0.1˚C | ||||||||
| Thermocouple K, J, T, B, R, S |
Input range |
[Typical example] K type: -270.0 to 1200˚C J type: -40.0 to 750˚C |
|||||||
| Resolution | 0.1 to 0.3˚C (depending on the sensor used) |
||||||||
| FX5-4LC | 4 ch | Platinum resistance thermometer sensor Pt100, JPt100, Pt1000 |
Input range |
[Typical example] 3-wire Pt100: -200 to 600˚C 3-wire JPt100: -200 to 500˚C 2-wire/3-wire Pt1000: -200.0 to 650.0˚C |
○ | *1 ○ |
○ | × | |
| Resolution | 0.1˚C or 1˚C (depending on the sensor used) |
||||||||
| Thermocouple K, J, R, S, E, T, B, N JIS C 1602-1995, PLⅡ, W5Re/W26Re, U, L |
Input range |
[Typical example] K type: -200.0 to 1300˚C J type: -200.0 to 1200˚C |
|||||||
| Resolution | 0.1˚C or 1˚C (depending on the sensor used) |
||||||||
| Micro voltage input | Input range |
0 to 10 mV DC 0 to 100 mV DC |
|||||||
| Resolution | 0.5 μV or 5.0 μV (depending on the sensor used) |
||||||||
| FX3U-4LC | 4 ch | Platinum resistance thermometer sensor Pt100, JPt100, Pt1000 |
Input range |
[Typical example] 3-wire Pt100: -200 to 600˚C 2-wire/3-wire Pt1000: -200.0 to 650.0˚C |
*2 ○ Max. 6 to 8 modules *3 |
*2 ○ Max. 6 modules |
× | × | |
| Resolution | 0.1˚C or 1˚C (depending on the sensor used) |
||||||||
| Thermocouple K/J/R/S/E/T/B/ N/PLII/W5Re/ W26Re/U/L type |
Input range |
[Typical example] K type: -200.0 to 1300˚C J type: -200.0 to 1200˚C |
|||||||
| Resolution | 0.1˚C or 1˚C (depending on the sensor used) |
||||||||
| Low voltage input | Input range |
0 to 10 mV DC 0 to 100 mV DC |
|||||||
| Resolution | 0.5 μV or 5.0 μV (depending on the sensor used) |
||||||||
- *1FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to the FX5UC CPU module.
- *2When connecting to FX5U or FX5UC, FX5-CNV-BUS or FX5-CNV-BUSC is required. Select one according to the system configuration.
- *3When FX3U-1PSU-5V is used, Max. is 8 modules. When FX3U-1PSU-5V is not used, Max. is 6 modules.