-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network/Communication module
EtherNet/IP
EtherNet/IP
| Model | Data transmission speed |
Maximum segment length |
Supported protocol | Compatible CPU module | ||||
|---|---|---|---|---|---|---|---|---|
| FX5U | FX5UC | FX5UJ | FX5S | |||||
|
|
FX5-ENET/IP EtherNet/IP module |
100 / 10 Mbps | 100 m (The distance between hub and node) |
|
○ Up to 1 module |
*1 ○ Up to 1 module |
○ Up to 1 module |
× |
- *1When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.