-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network/Communication module
Serial communication
Serial communication
| Model | Communication interface | Maximum transmission distance | Function type | Compatible CPU module | ||||
|---|---|---|---|---|---|---|---|---|
| FX5U | FX5UC | FX5UJ | FX5S | |||||
| FX5-232-BD | RS-232C | 15 m |
|
○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
|
| FX5-232ADP | ○ Up to 2 modules |
○ Up to 2 modules |
*1 ○ Up to 2 modules |
*1 ○ Up to 2 modules |
||||
| FX5U CPU module | RS-485 | 50 m |
|
- | - | - | - | |
| FX5UC CPU module | - | - | - | - | ||||
| FX5-485-BD | 50 m | ○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
|||
| FX5-485ADP | 1200 m | ○ Up to 2 modules |
○ Up to 2 modules |
*1 ○ Up to 2 modules |
*1 ○ Up to 2 modules |
|||
| FX5-422-BD-GOT | RS-422 | As per GOT specifications |
|
○ Up to 1 module |
- | ○ Up to 1 module |
○ Up to 1 module |
|
- *1When using a communication board, up to 1 module.