-
Inquiries
-
Select
& Quote -
Share
-
Partners
Controllers MELSEC iQ-R Series
Product features -Network-
- Concept
- Solution
- System Recorder
- Basic system configuration
- Lineup
- CPU
- I/O
- Analog
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Network
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Ethernet interface module
The module is equipped with two ports that can be used as either a general Ethernet, CC-Link IE Controller Network (twisted-pair cable), or CC-Link IE Field Network.
Features<sup>Easy data sharing with third-party programmable controllers without programs</sup>
- Communication without a program
- The Ethernet interface module allows device data exchange by parameter registration with Mitsubishi Electric programmable controllers as well as third-party programmable controllers (simple CPU communication function)*1
- Data collection is easier without changing programs of the existing programmable controllers
- *1.Click here for the list of connectable devices
- *2.Supported by the embedded Ethernet port only.
Dual Ethernet ports support two networks
- Multiple network compatibility
- Equipped with two Ethernet ports, the module enables Ethernet, CC-Link IE Controller Network, and CC-Link IE Field Network communications. Different networks can be simultaneously connected to the two Ethernet ports
Access to third-party devices' information (memory area)
- Communication without a program
- Simple device communication function enables communication not only with Mitsubishi Electric devices but also with third-party devices (robots, temperature controllers, etc.) to obtain various information such as operation and diagnostic information
- Reads/writes necessary data in the target device by simply selecting a command. This is useful when accessing the proprietary data in a specific device
- *4.Click here for details on MELSEC iQ-R Simple Device Communication Library Reference Manual (SH-082515ENG)
List of Applicable Models
| Manufacturer | Device Type | Model | Software version of the engineering tool |
Firmware version of the RJ71EN71 and the RnENCPU (network part) |
|---|---|---|---|---|
| YASKAWA Electric Corporation | Industrial robot |
|
"1.075D" or later | "56" or later |
| Mitsubishi Electric | CR800 | "1.075D" or later | "56" or later | |
| FANUC | R-30iB | "1.085P" or later | "59" or later | |
| UNIVERSAL ROBOTS |
|
"1.085P" or later | "59" or later | |
|
"1.100E" or later | "59" or later | ||
| NACHI-FUJIKOSHI | FD Controller | "1.110Q" or later | "59" or later | |
| RKC INSTRUMENT | Temperature controller | FB series
|
"1.085P" or later | "59" or later |
SRZ series (COM-JL)
|
"1.085P" or later | "59" or later | ||
SRZ series (COM-ME-1)
|
"1.085P" or later | "59" or later | ||
| Azbil |
|
"1.085P" or later | "59" or later | |
| Yokogawa Electric | UTAdvanced
|
"1.090U" or later | "59" or later | |
| Mitsubishi Electric | Molded Case Circuit breaker with measuring display unit |
|
"1.095Z" or later | "71" or later |
| Energy measuring unit |
EcoMonitorLight
|
"1.100E" or later | "71" or later | |
EcoMonitorLight
|
"1.095Z" or later | "71" or later | ||
EcoMonitorPlus
|
"1.095Z" or later | "71" or later | ||
| Omron | RFID system | V680S series
|
"1.095Z" or later | "71" or later |
V780 series
|
"1.105K" or later | "71" or later | ||
| KEYENCE | Recorder |
|
"1.095Z" or later | "59" or later |
| Yokogawa Electric |
|
"1.100E" or later | "59" or later | |
| Mitsubishi Electric | Electronic Multi-Measuring Instrument |
ME96 series
|
"1.095Z" or later | "71" or later |
| Omron | Switch mode power supply | S8VK-X | "1.100E" or later | "59" or later |
| The Japan Steel Works | Injection molding machine | J-ADS | "1.100E" or later | "59" or later |
| Sumitomo Heavy Industries | SE-EV□ series | "1.110Q" or later | "77" or later | |
| Silex Technology | Protocol Converter *5 |
|
"1.105K" or later | "59" or later |
| SATO | Barcode Printer |
|
"1.110Q" or later | "59" or later |
| General Purpose Library | MODBUS/TCP Compatible Device | MODBUS/TCP | "1.100E" or later | "75" or later |
Specifications<sup>Ethernet interface module specifications</sup>
| Item | RJ71EN71*6 |
|---|---|
| Transmission specifications | |
| Data transmission speed (bps) | 1G/100M/10M |
| Interface | RJ45 connector (Auto MDI/MDI-X) |
| Max. frame size (byte) | 1518/9022 (when jumbo frames are used) |
| IP version | Compatible with IPv4 |
| Sending/receiving data storage memory | |
| Number of simultaneous open connections | 128 |
| Fixed buffer | 5K words x 16 (only P1 can be used) |
| Socket communications | 5K words × 48 (when only P1 is used), 5K words × 112 (when only P1/P2 is used) |
| Random access buffer | 6K words × 1 |
| Simple CPU communication function | ● |
| MODBUS®/TCP communication function | ●*7 |
| CC-Link IE Field/Controller Network cable specifications | |
| Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP) |
- *5.For compatible devices, please refer to the manufacturer's website.
- *6.The specifications differ for the MELSEC-Q Series-compatible Ethernet mode.
- *7.The MODBUS®/TCP master function is supported when used with the simple CPU communication function or predefined protocol support function.