fa_logo

Controllers MELSEC-L Series

Product features -CPU-

img-mv-1-sm
header_syscheck-md
header_syscheck-sm

Instant error information check

Error history and detailed error information are available directly from the display unit.

syscheck_img01-sm

Intuitive menu navigation

The menu navigation guide shows the current menu tree location and an arrow to indicate the scroll direction at the top of the display.

syscheck_img02-mdsyscheck_img02-sm

Multilingual operation

The display unit language can be selected (Japanese or English).

syscheck_img03-mdsyscheck_img03-sm