-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE TSN Products
Drives/GOT (HMI)
Drive products such as servos, inverters, and robots, together with GOT (HMI) all support CC-Link IE TSN. The MELSERVO-J5 Series servo amplifiers, when combined with motion modules, realize highly accurate motion control that contributes to the performance of smart factory production systems. The inverter A800/E800 Series is equipped with CC-Link IE TSN, enabling real-time collection of production data, and the robot MELFA FR Series and the GOT2000 Series HMI, which enhance coordination with automation devices, thereby improving productivity and efficiency.
- Quick tuning function for servo amplifiers controls vibration and suppresses overshoot within 0.3 s
- Machine diagnostics of mechanical parts (ball screws, linear guides, belts, and gears) improves predictive maintenance
- High-speed communication together with high-performance inverter improves productivity
- Robots can realize advanced operations by combining force and vision sensors
- Remote system-wide monitoring enabled using GOT Mobile function
- Various sample screens available, enabling the visualization of network device statuses from the GOT (HMI)
AC servo MELSERVO-J5/MELSERVO-JET Series
Next generation MELSERVO-J5/MELSERVO-JET Series improves production systems
- Highly accurate synchronous control when combined with a motion module
- Multi-axis servo amplifier and drive unit are also available
- MR-J5-G-RJ/MR-J5D-G4 which are compatible with safety communications support safety sub-functions STO/SS1/SS2/SOS/SBC/SLS/SSM/SDI/SLI/SLT
Inverter A800/E800 Series
Industry-leading high performance and quality
- Shop floor data collection in real-time using either 1 Gbps*1/100 Mbps communications speed
- Enables mixing of real-time control communication and TCP/IP communication
- FR-E800-SCE which is compatible with safety communications supports safety sub-functions STO/SS1/SLS/SBC/SSM
- *1.1 Gbps will be supported in the future by FR-E800-E/SCE with option.
Industrial robot MELFA FR Series controller
iQ Platform-compatible controller
- Seamlessly integrates the various controllers used in a production site with HMIs, the engineering environment and the network
- Multiple CPU architecture dramatically improves its interaction with FA equipment, offering highly precise control and fast yet simple information management
- Safety devices connected with the safety remote modules of the safety programmable controllers can be used via the CC-Link IE TSN master/local module
HMI GOT2000 Series CC-Link IE TSN communication unit
Improves productivity and efficiency through advanced visualization of production equipment
- CC-Link IE TSN-compatible GOT (HMI) communication unit
- Use as a CC-Link IE TSN local station
- GT27 and GT25*2 are supported
- *2.GT2505, GT2512-WX, GT2510-WX, GT2507-W, GT2507T, GT2506HS, and GT2505HS are not supported.