fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Product Features

img-mv-1-sm

Simple network commissioning

  • Set up network parameters from one place
  • Create the desired operation by following easy-to-follow configuration steps

Easy setup

Network commissioning by parameter setup only

Setting of parameters via the engineering software is quite easy with the master station (for CC-Link IE Field Network) or control station (for CC-Link IE Controller Network) requiring registration of parameters only. Both these head stations hold the necessary network parameters to enable network communication with other nodes.

fig_feat09_01