-
Inquiries
-
Select
& Quote -
Share
-
Partners
Controllers MELSEC-L Series
Product features -CPU-
CPU Modules
Communication interface:
RS-232
Communication interface: RS-232
General-purpose output: Sink type
Program capacity: 20K steps
Basic operation processing speed: 60 ns
General-purpose output: Source type
Program capacity: 20K steps
Basic operation processing speed: 60 ns
End cover is enclosed.
Cannot be mounted on display unit (L6DSPU), RS-232 adapter, RS-422/485 adapter.
Communication interface:
Ethernet
Communication interface: Ethernet
General-purpose output: Sink type
Program capacity: 20K steps
Basic operation processing speed: 40 ns
General-purpose output: Source type
Program capacity: 20K steps
Basic operation processing speed: 40 ns
END cover is included.
General-purpose output: Sink type
Program capacity: 60K steps
Basic operation processing speed: 9.5 ns
General-purpose output: Source type
Program capacity: 60K steps
Basic operation processing speed: 9.5 ns
END cover is included.
General-purpose output: Sink type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns
General-purpose output: Source type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns
END cover is included.
Communication interface:
Ethernet port and a built-in
CC-Link interface
Communication interface: Ethernet port and a built-in CC-Link interface
General-purpose output: Sink type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns
General-purpose output: Source type
Program capacity: 260K steps
Basic operation processing speed: 9.5 ns
END cover is included.
| Model | General-purpose output | Number of I/O points | Program capacity | Basic operation processing speed (LD instruction) | Peripheral connection ports | Built-in network |
|---|---|---|---|---|---|---|
| L02SCPU | Sink type | 1024 points | 20K steps | 60 ns | USB/RS-232 | — |
| L02CPU | 40 ns | USB/Ethernet | — | |||
| L06CPU | 4096 points | 60K steps | 9.5 ns | — | ||
| L26CPU | 260K steps | — | ||||
| L26CPU-BT | ||||||
| L02SCPU-P | Source type | 1024 points | 20K steps | 60 ns | USB/RS-232 | — |
| L02CPU-P | 40 ns | USB/Ethernet | — | |||
| L06CPU-P | 4096 points | 60K steps | 9.5 ns | — | ||
| L26CPU-P | 260K steps | — | ||||
| L26CPU-PBT |
CPU packages
Includes CPU (L02CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L02CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L06CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L06CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-P), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-BT), power supply module (L61P), and display unit (L6DSPU).
Includes CPU (L26CPU-PBT), power supply module (L61P), and display unit (L6DSPU).
Branch/Extension Modules
For extension system
For extension system
branch
extension
Power Supply Modules
AC input
AC input
Input: 100 to 240 V AC
Output: 5 V DC, 5 A
DC input
DC input
Input: 24 V DC
Output: 5 V DC, 5 A
Input: 24 V DC
Output: 5 V DC, 5 A
Slim type
No isolation
RS-232 Adapter
RS-232 adapter
Transmission speed: 115.2 kbps
GOT(HMI) connection
MELSOFT*1 connection
Predefined protocol support function
Serial communication function
- *1.Please refer to each MELSOFT product manual for details on the supported software.
RS-422/485 Adapter
RS-422/485 adapter
Transmission speed: 115.2 kbps
GOT(HMI) connection
Predefined protocol support function
Serial Communication function
END Cover with Error Terminal
END cover with error terminal
Error output relay
Display Unit
Display unit