How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

FR-D700 Overview

View Product Details Find a Local Distributor

FR-D700 Series Variable Frequency Drives

FR-D700 is Mitsubishi Electric’s class-leading range of micro drives. Suitable for a wide variety of general purpose motor speed control applications, the FR-D700 was built from the ground up using custom components and has earned an enviable reputation for durability and dependability in adverse environments.

FR-F800 VFD

Request a Quote Contact Sales



Key Benefits
  • Highly compact design - Reduced installation footprint
  • 5 Year warranty - Extra peace of mind
  • Safety drive capability - Eliminates the need for an extra contactor for operator safety
  • Built-in MODBUS® RTU communications - Seamless integration into control systems
  • 60:1 speed range - Fast acceleration of high inertia loads
  • Bookshelf mounting capability - Increased installation density allows smaller panel sizes
  • Built-in dynamic braking circuit - Allows for simple installation of brake resistors for heavy deceleration
  • 150% overload capability - For dependable trip-free operation
Boxes_on_conveyors

5 Year Warranty
Mitsubishi Electric’s 5 Year micro drive warranty is our expression of confidence in the quality and durability of FR‑D700 - and your peace of mind.

Safety Drive
A special redundant circuit in FR-D700 allows the elimination of a dedicated emergency stop contactor, reducing installation cost and installation space.

D700_Safety_Stop_Function

Bookshelf Mounting
FR-D700 can be installed in a cabinet ‘bookshelf style’, reducing total installation space inside the control panel.

Bookshelf

View Product Details Find a Local Distributor