Find a Local Distributor
FR-E700SC Series Variable Frequency Drives
The FR-E700SC VFD offers the motor performance usually associated with high power sensorless vector control motor drives in a compact drive package.
Key Benefits
- 5 year warranty - For extra peace of mind
- Safety drive capability - Eliminate the need for an extra contactor for operator safety
- Built-in MODBUS® RTU communications – Seamless integration into control systems
- 120:1 speed range – Fast acceleration and excellent motor starting torque for heavy loads
- Auto-tuning capability – Maximize the performance of 3rd party motors quickly and easily
- Integral USB port – Allows quick and simple set-up from a PC
- Built-in dynamic braking circuit – Allows for simple installation of brake resistors for heavy deceleration
- Multiple communication options – Communicate with the drive over a wide range of fieldbus or Ethernet networks
5 Year Warranty
Mitsubishi Electric’s 5 Year micro drive warranty is our expression of confidence in the quality and durability of FR‑E700 - and your peace of mind.
Fast Set-up
The built-in USB port in the FR-E700 Series drives enables fast and simple programming and diagnostics via FR Configurator software. Set all drive parameters without powering up the drive using the FR-PU07BB battery powered parameter keypad.
Easy Integration
FR-E700 is compatible with a host of option cards, allowing it to be integrated into complex systems. Communication over factory fieldbus or Ethernet networks is a breeze.
Safety Drive
A special redundant circuit in FR-E700 allows the elimination of a dedicated emergency stop contactor, reducing installation cost and installation space.
Bookshelf Mounting
FR-E700 can be installed in a cabinet ‘bookshelf style’, reducing total installation space inside the control panel.
Find a Local Distributor