-
Inquiries
-
Build YourQuote
-
Share
-
Partners
VFDs (Inverters-FREQROL)
EM-A Series Sensorless Servo PM Motor
Compact Motor Technology for Energy Saving and Precision Motion
Enables positioning and speed control without a sensor
Sensorless servo global PM motor
EM-A Series
The EM-A Series is a next-generation sensorless servo PM motor that delivers energy savings, precision motion control, and a compact footprint. Mitsubishi Electric's proprietary salient-pole core technology enables servo-like speed control without an encoder, helping simplify system design while maintaining high performance. The compact motor design can contribute to smaller, more efficient equipment, while the encoderless architecture reduces wiring complexity and maintenance concerns. With a rare-earth-free design and reduced regulatory burden for global deployment, the EM-A Series provides a practical and reliable solution for a wide range of industrial applications.
The EM-A Series contributes to energy saving and higher precision in a variety of applications
- A solution for challenges of modern motion applications
- Mitsubishi Electric's exclusive salient-pole core helps save energy and improve efficiency
- Helps improve operational efficiency in various applications
A solution for challenges of modern motion applications
-
Need to improve energy savings, but want to avoid workload of design changes
Meets IE5 standards with proprietary technology reduces size with the same power
-
Don’t need the multifunction of a servo motor, but want higher precision than an inverter
Positioning and speed control comparable to that of servo motors without a sensor
-
Complying with different countries’ efficiency regulations is a hassle
Magnetic motors do not require high-efficiency certification in most markets*1
and complies with international safety standards
- *1:China: GB 30253-2024 is applicable, but EM-AM is compliant with certain specifications. (EM-AH is not subject as it has a gearbox.)
Mitsubishi Electric's exclusive salient-pole core helps save energy and improve efficiency
Energy-saving/compact
(efficiency class IE5)
High-performance
(speed control/positioning)
Global compatibility
(not subject to high efficiency regulations)
Stable supply
(rare-earth-free)
EM-A Series
Energy Saving / Compact
Through Mitsubishi Electric’s unique salient-pole core and optimized magnet design, motor volume has been reduced by up to 50% compared to conventional induction motors (IM), allowing significant downsizing of equipment. Additionally, the high-efficiency PM motor reduces power consumption, supporting energy savings and carbon neutrality at workplaces without the workload for design changes.
High Performance
Using Mitsubishi Electric’s unique salient-pole core and control technology, the motor performs high-precision speed control and positioning without an encoder. The sensorless design reduces wiring time and minimizes failure risk while allowing dual benefits of improved conveyor line cycle times and enhanced equipment value at low cost. It can also be driven by a general-purpose VFD from Mitsubishi Electric.
-
Speed variation:
±0.05%
(When using digital input)
-
Maximum torque:
200%
-
Positioning accuracy:
200p/rev
-
Can be driven with
a general-purpose
VFD from Mitsubishi Electric
(FR-A800/E800/D800 series)
Global Compatibility
The EM-A Series features a magnetic motor that is not subject to international high efficiency regulations. This significantly reduces the time and effort required for compliance checks and certification in each export market. Overseas safety standard certifications (UL/cUL/CE) have also been acquired, providing strong support for smooth global deployment through standardized specifications and value-added manufacturing for the world.
-
High-efficiency certification
not required*1
in other countries
-
Overseas safety standards
acquired*2
(UL/cUL, CE)
- *1:China: GB 30253-2024 is applicable, but EM-AM is compliant with certain specifications. (EM-AH is not subject as it has a gearbox.)
- *2:Certifications apply to specially modified models.
Helps improve operational efficiency in various applications
This series goes beyond conveyor lines to demonstrate true value across a wide range of industrial applications. In environments such as clean rooms, where dust and oil must be avoided, the design’s elimination of cooling fans and sensors prevents those common sources of failure, directly improving reliability. For pumps and blowers, it provides energy savings while delivering the stable, high-torque performance at low speeds demanded by polishing machines, all with a single general-purpose VFD for a smart configuration.
-
- Clean rooms
- Fanless design reduces dust generation
-
- Pumps
- Provides torque at low speeds and high-precision speed control
-
- Polishers
- Max. rotation 4,000r/min Stable operation that is unaffected by load fluctuations
See here for details about the EM-A Series motor
that enables energy saving and greater precision for conveyor lines
Details about the FR-D800 VFD paired with
the EM-A Series motors for HVAC Applications