fa_logo

FR-A800 Plus Series VFDs for Cranes

Model configuration

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Model configuration

Standard model

●:Released model

Separated converter type

●:Released model

  • *1Models can be alternatively indicated with the VFD rated current (SLD rating).
  • *2Specification differs depending on the type shown in the following table.
  • *3Available for the 5.5K or higher.
  • *4For the 75K or higher VFD, or whenever a 75 kW or higher motor is used, always connect a DC reactor (FR-HEL), which is available as an option.
Type Monitor output Initial setting
Built-in
EMC
filter
Control
logic
Rated
frequency
Pr.19
Base frequency voltage
FM
(terminal FM equipped model)
Terminal FM: pulse train output
Terminal AM: analog voltage output (0 to ±10VDC)
OFF Sink logic
60Hz
9999
(same as the power supply voltage)
CA
(terminal CA equipped model)
Terminal CA: analog current output (0 to 20mADC)
Terminal AM: analog voltage output (0 to ±10VDC)
ON Source logic 50Hz 8888
(95% of the power supply voltage)