fa_logo

FR-A800 Plus Series VFDs for Cranes

Delivering a comfortable inverter operating environment

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Delivering a comfortable VFD operating environment

Easy USB cable connection

A USB connector (mini B connector) is provided as standard. Connection with a personal computer can be established easily without using an adapter.

Easy setup FR-A800-E-CRN

Detect the VFD and easily configure network settings using the VFD setup software FR Configurator2.

Easy-to-follow platform facilitates easy maintenance

  • Fault history
    Fault history and fault occurrence time can be displayed together.
    Faults can also be displayed while they are occurring and the VFD can be reset.


  • Life diagnosis check
    VFD life information data can be displayed. A warning icon is shown in the part life alarm field of the parts recommended for replacement.
    Diagnosis results can be exported to a file with the Diagnosis data output function.