fa_logo

FR-D700 Series VFDs

Compact and space saving

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Easily replaceable compact body

Installation size is the same as that of the FR-S500 series which is the smallest model of the Mitsubishi VFD.

Side by side installation saves space

Space can be saved by side by side no clearance installation*1.

*1Use the VFD at the surrounding air temperature of 40°C or less.