-
Inquiries
-
Select
& Quote -
Share
-
Partners
FR-D800 Series VFDs
Part Number Configuration
- Feature
- Specification
- Standards
- Discontinued
Contents
Global model number configuration
Mitsubishi Electric Automation material numbers for ordering
These are the material numbers for the FR-D800 Series (Standard) and FR-D800 Series (Ethernet) to use when ordering from MEAU. Model numbers will be included on the product itself.
FR-D800 Series (Standard) Jump to Ethernet Models
- *1: The value in parentheses is the rated output current when the low acoustic noise operation is performed with the surrounding air temperature exceeding 30°C while a 3 kHz or higher value is selected in Pr.72 PWM frequency selection.
FR-D800 Series (Ethernet) Jump to Standard Models
- *1: The value in parentheses is the rated output current when the low acoustic noise operation is performed with the surrounding air temperature exceeding 30°C while a 3 kHz or higher value is selected in Pr.72 PWM frequency selection.