fa_logo

FR-D800 Series VFDs

Wide range of applications

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Compact body design improves panel space utilization

Space saving design

Side-by-side installation

Enables side-by-side installation of multiple inverters in close contact for flexible layout design.

  • ND rating: Permitted up to 40℃ ambient temperature.
  • SLD rating: Permitted up to 30℃ ambient temperature.

Further reducing the external size

The width of certain models has been decreased. Interchangeable mounting options are available to make migrating from FR-D700 to FR-D800 easy.

  • *1: Example of the FR-D820-3.7K-165. The number differs by the capacity.
Voltage class Inverter capacity (HP)
1/8 1/4 1/2 1 2 3 5 7.5 10
Three-phase 200 V - - - - - - - -
Three-phase 400 V *1 - - - -
Single-phase 200 V - - - - -
Single-phase 100 V - - - -

○: Width reduced, -: Same width, \: Not provided

  • *1: Three-phase 400V - 2 HP has a larger depth.

Dual Rating (ND rating, SLD rating) NEW

The FR-D800 now includes booth Normal Duty (ND) and Super Light Duty (SLD) overload ratings. Avoid oversizing of the VFD by selecting SLD for variable torque loads like pumps and fans. Use the default ND overload rating for constant torque loads or applications requiring peak performance.

TipsSelection example of dual rating models (for a 2 HP motor)

Eliminate external braking transistors

The FR-D800 supports an enhanced power regeneration capability, offering up to 100% maximum brake duty. This allows for high-performance regenerative braking without requiring a separate brake unit.

Built-in brake transistor models

Voltage class Inverter capacity (HP)
1/8 1/4 1/2 1 2 3 5 7.5 10
Three-phase 200 V *2 *2
Three-phase 400 V
Single-phase 200 V - - *2 *2
Single-phase 100 V - - *2 *2

○: Built-in, -: Not built-in, \: Not provided

  • *2: The brake duty is 30% ED maximum when the lowest resistance value is used.
    The brake resistor must have a sufficient capacity to absorb the regenerative power.

(Application example)

Engineered for harsh environments

Circuit board coatingNEW

The FR-D800 VFD accommodates a wide range of ambient temperatures and diverse operating environments. For North America, the standard models (-60) include conformally coated circuit boards (IEC 60721-3-3:1994, 3C2/3S2) to mitigate effects from corrosive environments.

< Application examples >

Water treatment plant

Tire Plant

Harmonic mitigation in less space with simpler wiring

Filterpack is available

An optional Filterpack (FR-BFP2) is available for applications requiring additional Harmonic Mitigation like HVAC and Data Center Cooling Systems.

Air conditioning system