fa_logo

FR-D800 Series VFDs

Dependable Design

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

5 Year Warranty

Mitsubishi Electric’s 5 Year micro drive warranty is our expression of confidence in the quality and durability of our FR‑D800 Series – and your peace of mind.

World-wide

Although the initial value settings (50/60 Hz reference, sink/source) differ depending on the sales region, users can switch the settings with a single switch and a single parameter.

Responsible manufacturing

Our activities to reduce the environmental load are as follows.

  • Uses recycled materials such as resin.
  • Reduces paper usage and promotes digitization.
  • Promotes automation of the product production and packaging.
  • Reduces transportation volume by local procurement / production.

Eco-friendly choice

  • Helps reduce the running cost and CO2 emission by using high-efficiency motors such as PM motors, and reducing the standby power.
  • The emission reduction amount can be monitored.

Simulation

High-quality Mitsubishi Electric VFDs can be achieved by ensuring sufficient reliability at the design stage, using 3D-CAD and vibration analysis simulation to withstand harsh operating environments.

Three-dimensional vibration analysis

EMC test

EMC tests are conducted for all VFD series.
Equipped with one of the largest radio-frequency anechoic chambers in Japan, the high quality is assured through various tests such as conducted disturbance tests and radiated immunity tests.

One of the largest radio-frequency anechoic chambers in Japan