-
Inquiries
-
Select
& Quote -
Share
-
Partners
FR-D800 Series VFDs
Improved safety
- Feature
- Specification
- Standards
- Discontinued
People and automation: engineered for safe interaction
Attaining both safety and productivity
Compliant with Functional Safety Standards
The FR-D800 is engineered to meet relevant safety standards, simplifying compliance with IEC, ISO, ANSI, NFPA and UL Standards. The integrated hardware-based safety circuit interrupts output power when a safety function is triggered. Our functional safety-capable VFD minimizes additional hardware costs for safety compliance.
< Conformance level >
- EN ISO 13849-1, PLd/Cat.3
- EN 61508, EN 61800-5-2, SIL2
STO (safe torque off) function
The drive's Safe Torque Off (STO) function electronically removes motor power in response to an external safety input. This integration can reduce the number of required motor contactors (MCs) to a single device, significantly cutting initial system costs, simplifying maintenance, and reducing panel space while maintaining machine safety.*1
- *1: One MC is required to shut off the power at an activation of the protective function.
Password Protected Parameters
Password function
Setting a 4-digit password can restrict parameter reading/writing.
It safeguards parameter settings against unauthorized or accidental modification.
Ensuring Worldwide Interoperability<sup>Ver.UP</sup>
Compliance with global standards
| Item | Standard | Category |
|---|---|---|
| Protective structure | IEC 60529 | IP20 |
| Insulation distance | UL 61800-5-1 CSA C22.2 No.274 |
Overvoltage category Ⅲ, pollution degree 2 |
| EN61800-5-1 | Overvoltage category Ⅲ, pollution degree 2 |
|
| EMC | EN61800-3 | 2nd environment (Class 3) |
| KS C 9800-3:2017 | KN standards, Radio Waves Act (South Korea) |
|
| LVD | IEC/UL 61800-5-1 | Overvoltage category Ⅲ, pollution degree 2 |
| RoHS â…¡ Directive | 2011/65/EU, (EU)2015/863 EN IEC 63000:2018 |
- |
| Machine safety | IEC 61508 IEC 62061 ISO 13849-1 ISO 61800-5-2 |
SIL2 SIL CL 2 Cat.3, PL d. STO |
| Hazardous environment | IEC60721-3-3 | 3C2, 3S2 |
| China RoHS | Management Methods for the Restriction of the Use of Hazardous Substances in Electrical and Electronic Products |
- |
| EAC system | CU TR004/2011 CU TR020/2011 |
- |
| Ecodesign Directive | EN61800-9-2:2017 | - |
| WEEE Directive | 2012/19/EU | - |