fa_logo

FR-D800 Series VFDs

Easy setup

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Enables quick wiring and straightforward network integration

Simplified wiring

Flip-Type Toolless Front Cover (all capacities)NEW

Flip-type front cover simplifies assembly, speeds installation.

Comb-shaped wiring cover integrated into the VFD (some capacities)

The wiring cover is integrated into the VFD, reducing removal and reinstallation work.

Capacity Three-phase 200 V class 1 HP or lower
Three-phase 400 V class 2 HP or lower
Single-phase 100 V 1 HP or lower
Single-phase 200 V 0.5 HP or lower

USB-Powered Parameterization, no AC needed

USB Type-C connectorNEW

With the power supplied from the computer USB Port*1, parameters can be set using FR Configurator2 when AC power is OFF. You can set parameters while the drive is still in the box!

  • *1: The maximum SCCR is 500 mA. A PU connector cannot be used during USB bus power connection.

Easy Installation

Spring clamp control terminal block

Simplified control wiring with spring clamp terminals ensures robust, maintenance-free connections against vibration.

Scan drive's QR code for quick access to FR-D800 detailed Information

Setup information web pageNEW

The setup information website can be accessed using a tablet or smartphone from the QR Code on the front of the drive.
Information required for setup, such as how to connect and use the VFD, can be easily obtained on the setup information website.

Hassle-free RS-485 wiring

Multi-drop connection for RS-485 communicationNEW

Simplifies multi-drop RS-485 with an integrated terminal block.
A distributor is not required when multiple units are connected.

Fountain

Efficient VFD Programming when using RS-485 communications

VFD dedicated instructions (e.g. FX5U)

Six VFD dedicated instructions can be used in combination with the FX5U and others. The time and effort required to create programs can be reduced.

Fireworks for live performances

Streamlined GOT (HMI) communication

GOT automatic connection function

No complex settings for GOT (HMI) communication; simply set the station number.

Faster RS-485 communication

RS-485 communication speed

This easy-to-use micro VFD delivers the same communication rate as the higher performance FR-A800 and FR-E800, ensuring smooth data transmission.