fa_logo

FR-D700 Series VFDs

Environment consciousness in global standard

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

EU RoHS Directive compliant

Human and environment-friendly VFD in compliant with RoHS Directive.

RoHS Directive requires member nations to guarantee that new electrical and electronic equipment sold in the market after July 1, 2006 do not contain lead, cadmium, mercury, hexavalent chromium, polybrominated biphenyl (PBB) and polybrominated diphenyl ether (PBDE) flame retardants.
<G> mark indicating RoHS Directive compliance is printed on the package.

Filterpack FR-BFP2 (option)

Power factor improving DC reactor, zero phase reactor, and capacitative filter (radio noise filter), are frequently-used units for an air conditioning application. The filterpack combines those three units are available as an option.

EMC Directive compliant noise filter

Compliance to the EMC Directive of European Norm is easier.

  • Noise filter option which is compatible with EMC Directive (EN61800-3 2nd Environment Category C3) is available.

Complies with UL, cUL, EC Directives (CE marking) as a standard model.

The single-phase 100V power input model is not compliant with the EMC Directive.