-
Inquiries
-
Select
& Quote -
Share
-
Partners
FR-E800 Series VFDs
Toward smart factory
- Feature
- Specification
- Standards
- Discontinued
Toward smart factory
Supporting various networks enable flexible system design.
Less workload required for system construction E800E800-EE800-SCE
CC-Link IE TSN supported as standard
- Deterministic performance of cyclic communication is maintained even when mixed with slower information data (non real-time). This enables TCP/IP communication devices to be used without affecting overall control.
- Network device profiles are available to facilitate network construction.
- Non-FA devices that support SLMP and TCP/IP communication can also connect to the network. VFDs can connect to a variety of devices, enabling use with versatile devices.
Compatibility with global networks E800E800-EE800-SCE
Multi-protocols
VFD models that support protocols of major global industrial Ethernet networks are available.
FR-E800 VFDs support a variety of open networks without using any options, enabling the use of VFDs on the existing network and assuring compatibility with various systems. Users can select a protocol group suitable for the intended system. It is possible to switch between protocols only by setting parameters. (Supported protocols differ depending on the model.)
Supported protocols
| Model | CC-Link IE TSN (100Mbps)*1 |
CC-Link IE Field Network Basic |
MODBUS®/TCP | PROFINET | EtherNet/IP | BACnet/IP | EtherCAT |
|---|---|---|---|---|---|---|---|
| FR-E800[]EPA | ● | ● | ● | ─ | ● | ● | ─ |
| FR-E800[]EPB | ● | ● | ● | ● | ─ | ─ | ─ |
| FR-E800[]EPC | ─ | ─ | ─ | ─ | ─ | ─ | ● |
*11 Gbps is optional (to be supported).
●: Supported
Supporting various topologies E800E800-EE800-SCE
Two Ethernet ports
Two Ethernet ports are provided as standard, enabling flexible connection in line topology without using a switching hub.
Complex networks can be created just by connecting devices with a cable to a free port.
The network can even accommodate changes in the specifications of devices.
Line topology
The total wiring length can be minimized for large or extensive systems.
Eliminating a switching hub allows more flexible installation of VFDs even in a narrow space.
Star topology
A fault in one device does not affect other devices. Fast recovery is enabled when a fault occurs as it is easy to know which device is faulty.
Enabling construction of a small-scale synchronous system of VFDs E800E800-EE800-SCE
VFD-to-VFD link function
Communication between multiple VFDs is carried out through the I/O device and special register transmission of the PLC function. A small-scale system can be created by connecting multiple VFDs via Ethernet. (The FR-A800-E VFD or the FR-F800-E VFD can be mixed in the system.)
Simple configuration with less wiring using safety communication models E800E800-EE800-SCE
Safety communication model
Safety communication models support Ethernet-based safety communication protocols certified as compliant with international standards.
The safety control system on the existing network can be easily enhanced with less cost.
| Model | CC-Link IE TSN Safety communication function |
PROFIsafe | CIP Safety | FSoE (Safety over EtherCAT) |
|---|---|---|---|---|
| FR-E800-[]SCEPA | ● | ─ | ● | ─ |
| FR-E800-[]SCEPB | ● | ● | ─ | ─ |
| FR-E800-[]SCEPC | ─ | ─ | ─ | ◯ |
● : Supported ◯ : To be supported soon
Security measures E800E800-EE800-SCE
IP filtering function (Ethernet)
Set the IP address range for connectable network devices to limit connectable devices.
The IP filtering function (Ethernet) is a means to prevent unwanted access from external devices, but it does not prevent it completely.
Ethernet command source selection
Devices which can control the VFD can be limited by setting the IP address range of the network device(s) used to operate it.
Ethernet function selection
Communication sockets are created only for selected applications to prevent unwanted access.
A communication socket is the interface for sending and receiving data on a specific port.