-
Inquiries
-
Select
& Quote -
Share
-
Partners
Inverters-FREQROL
Recommended products
- FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
- FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
- Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
- High functionality and high performance inverter FR-A870-B
- Options for the FR-A842 Serving as a High Power Factor Converter
Contents
High functionality and high performance inverter FR-A870-B
Features
Wire and Space Saving
Built-in brake transistor
Connecting a brake resistor* to the built-in brake transistor model can shorten the deceleration time. Therefore, a brake unit or a regeneration converter is no longer required. Wire and space saving helps reduce costs.
*The brake resistor must have a sufficient capacity to consume the regenerative power.
Built-in DC reactor and EMC filter
The inverter has a built-in DC reactor and EMC filter (EN61800-3C3), requiring less wiring of peripheral devices.
Benefit
Enclosure cost reduction
The 380-mm-wide slim design saves enclosure space. Reduced enclosure size helps keep the cost down.