-
Inquiries
-
Build YourQuote
-
Share
-
Partners
VFDs (Inverters-FREQROL)
Recommended products
- FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
- FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
- Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
- High functionality and high performance inverter FR-A870-B
- Options for the FR-A842 Serving as a High Power Factor Converter
Converter ratings and specification
■ 690 VAC power input
■ 575 VAC power input
| Model FR-A870-[ ] | 02300 | 02860 | 02300 | 02860 | |||
|---|---|---|---|---|---|---|---|
| Applicable motor capacity (kW)*1 | SLD | 200 | 250 | 132 | 160 | ||
| ND (initial setting) | 160 | 200 | 110 | 132 | |||
| Output | Rated capacity (kVA)*2 | SLD | 275 | 342 | 229 | 285 | |
| ND (initial setting) | 221 | 275 | 184 | 229 | |||
| Rated current (A)*3 | SLD | 230 | 286 | 230 | 286 | ||
| ND (initial setting) | 185 | 230 | 185 | 230 | |||
| Overload current rating*4 | SLD | 110% 60 s, 120% 3 s (inverse-time characteristics) at surrounding air temperature 40℃ | 110% 60 s, 120% 3 s (inverse-time characteristics) at surrounding air temperature 40℃ | ||||
| ND (initial setting) | 150% 60 s, 200% 3 s (inverse-time characteristics) at surrounding air temperature 40℃ | 150% 60 s, 200% 3 s (inverse-time characteristics) at surrounding air temperature 40℃ | |||||
| Rated voltage*5 | Three-phase 600 to 690 V | Three-phase 525 to 600 V | |||||
| Regenerative braking*6 | Brake transistor | Built-in | Built-in | ||||
| Power supply | Rated input AC voltage/frequency | Three-phase 600 to 690 V 50 Hz/60 Hz | Three-phase 525 to 600 V 50 Hz/60 Hz | ||||
| Permissible AC voltage fluctuation | 540 to 759 V 50 Hz/60 Hz | 472 to 660 V 50 Hz/60 Hz | |||||
| Permissible frequency fluctuation | ±5% | ±5% | |||||
| Rated input current (A)*7 | SLD | 230 | 286 | 230 | 286 | ||
| ND (initial setting) | 185 | 230 | 185 | 230 | |||
| Power supply capacity (kVA)*8 | SLD | 275 | 342 | 229 | 285 | ||
| ND (initial setting) | 221 | 275 | 184 | 229 | |||
| Protective structure (IEC 60529)*9 | Enclose type (IP20) | Enclose type (IP20) | |||||
| Cooling system | Forced air | Forced air | |||||
| Approx. mass (kg) | 120 | 122 | 120 | 122 | |||
*1Values in the "690 VAC power input" table indicate the maximum applicable motor capacity at a power input of 690 V. Values in the "575 VAC power input" table indicate the one at a power input of 575 V.
*2Values in the "690 VAC power input" table indicate the maximum capacity at a VFD output of 690 V. Values in the "575 VAC power input" table indicate the one at a VFD output of 575 V.
*3Possible output currents during continuous operation under Real sensorless vector control or Vector control are shown in the table below.
| PWM carrier frequency |
02300 | 02860 | ||
|---|---|---|---|---|
| SLD | ND | SLD | ND | |
| 2kHz | 191A | 159A | 237A | 198A |
| 4kHz | 115A | 107A | 143A | 133A |
The PWM carrier frequency is automatically decreased to 2 kHz for heavy duty applications when operating the motor under Real sensorless vector control or Vector control with a PWM carrier frequency of more than 6 kHz (Pr.72 ≥ 6). The carrier frequency stays at 4 kHz in fast-response operation.
*4The % value of the overload current rating indicated is the ratio of the overload current to the VFD's rated output current. For repeated duty, allow time for the VFD and motor to return to or below the temperatures under 100% load.
*5The maximum output voltage does not exceed the power supply voltage. The maximum output voltage can be changed within the setting range. However, the maximum point of the voltage waveform at the VFD output side is the power supply voltage multiplied by about √2.
*6The built-in brake transistor model only. Use a brake resistor of 4 Ω or more. Power consumption at 4 Ω measures 291.6 kW with an input of 690 VAC, and 220.4 kW with an input of 575 VAC.
*7The rated input current indicates a value at a rated output voltage. The impedance at the power supply side (including those of the input reactor and cables) affects the rated input current.
*8The power supply capacity is the value when at the rated output current. It varies by the impedance at the power supply side (including those of the input reactor and cables).
*9FR-DU08: IP40 (except for the PU connector section)