fa_logo

FR Configurator VFD Software

Function

img-mv-1-sm

From VFD startup to maintenance, FR Configurator is software that offers an easy operating environment.

Startup

Desired function can be performed just after a start-up of the software.

  1. Open the recent used System File
  2. Perform Easy Setup
  3. Perform each function
  4. Help

Easy Setup

From station number to parameter setting, setting with wizard style dialog (interactive) is available.

Procedure for Easy Setup

  1. System File setting
  2. Communication setting
  3. VFD recognition
  4. Control method selection
  5. Motor setting
  6. Start command, frequency command setting
  7. Parameter setting

Navigation area

In Navigation area, switching ONLINE/ OFFLINE and changing operation mode can be performed.

  1. Frequency setting and forward/reverse rotation [Test operation]
  2. Display the connected VFD in tree view [System List]
  3. Function setting without regard to parameter number [Basic setting]
  4. Estimates the cause of trouble, and suggests counteraction. [Troubleshooting]

Monitor area

In Monitor area, VFD status can be monitored.

  1. Displays monitor data in waveform [Graph]
  2. Monitors the status of I/O terminals. [I/O Terminal Monitor]
  3. Displays multiple data in batch [Batch Monitor]

System area

In System area, parameter setting, Diagnosis, Troubleshooting, etc. can be performed.

  1. Parameter reading, writing, verification, Functional List and Individual List display are available. [Parameter List]
  2. Displays alarm history and monitor value at each alarm occurrence. [Diagnosis]
  3. Parameter setting conversion from conventional models [Convert]

Setting wizard

Setting wizard can set parameters with wizard style dialog (interactive). Inputting or selecting required items for each function, parameter setting can be made, without regard to parameter number

Help

Displays operating instructions and details of each parameters.