fa_logo

FR Configurator VFD Software

Feature

From VFD startup to maintenance, FR Configurator is software that offers an easy operating environment.

Features

FR Configurator is software that offers an easy operating environment. Can be utilized effectively from VFD setting up to maintenance.
Parameter setting, monitoring, etc. can be performed on a display of Windows personal computer.
RS-485 communication*1 is available to connect a personal computer to a VFD using a PU connector.

  • *1An RS-485-to-RS-232C or USB-to-RS-485 converter is required separately.