fa_logo

Products

VFDs (Inverters-FREQROL)

inverter-main-banner-d800

The best choice for a complete range of applications.

VFDs are variable frequency power supply units which can change the rotation speed of the three-phase induction motors easily and flexibly.
High-performance and environmentally friendly VFD compliant with global standards.
An extensive range of models are available according to application.

Product List

thumbnail-a800
FR-A series

High performance and high quality new VFD of the highest level. With the enhanced drive performance and usability, the VFD is compliant with applicable safety standards.

thumbnail-a800
FR-A800 Plus series

The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series VFD.

thumbnail-a800
FR-F series

Enhanced next-generation energy-saving VFD. Equipped various functions ideal for fans and pumps.

thumbnail-e800
FR-E series

Achieving the top level of driving performance in compact body, the inverter became more powerful.

thumbnail_d800
FR-D series
NEW

“Next-generation compact VFDs”
FR-D800 are built for the long haul with unparalleled durability and reliability.

thumbnail-xc
Multifunction Regeneration Converter

Versatile and feature-rich converter for power regeneration.
Single Solution for Both Harmonic Suppression and Power Regeneration.


Network

cclinkietsnindex
CC-Link IE TSN

Ethernet-based open integrated network enabling seamless communication between the IT system and shop floor.

cclinkiefieldindex
CC-Link IE Field Network

CC-Link IE incorporates high-speed I/O control, generic distributed control, synchronous motion control, and safety control enabling safety communications across multiple safety devices, all on the same network. This Ethernet based open field network can flexibly configure the system corresponds to the installation environment using highly flexible twisted-pair cable.

cclinkiefieldbasicindex
CC-Link IE Field Network Basic

CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC helping to reduce implementation costs for device partners. Transparent communications are achieved by utilizing SLMP that enables seamless connectivity within all levels of manufacturing.

Software

thumbnail-iq-works
iQ Works

iQ Works is a comprehensive software suite that contains programming software for programmable controllers, motion controllers, GOTs, etc.

thumbnail-fr-conf2
FR Configurator2

FR Configurator2 is a software supports inverter from startup to maintenance.(Compatible with the 800/700 series VFDs) The release version (updated) and the free trial version (usable free of charge with limited functions) can be downloaded.

thumbnail-fr-conf-m
FR Configurator Mobile

Mobile app for the Ethernet model VFDs. VFDs can be checked and operated using smart phones or tablets.

thumbnail-iq-app
iQ AppPortal

MELSOFT iQ AppPortal is software used to manage assets integrated for each purpose, such as project files of MELSOFT products or design drawings/documents.

Related Links

fa-e-learning-sm-banner
banner_simulation
banner_webcatalog
faist-202411-relatedlink-en