-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- INDEX
- GOT Web-based Remote Solutions
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Hardware Features
Easy and neat to install
Panel Mount HMI Speaker
A speaker with a built-in amplifier that can be used with GOT2000 or MI3000 has been released. Attaching the speaker from the front and back of the panel completes the installation. Using the speaker with the sound output function of GOT2000/MI3000 makes it easy to build a sound notification system.
Features
Easy and neat to install
Attaching the speaker from the front and back of the panel completes the installation. The speaker and the GOT panel surfaces are at the same level.
Easy to connect
One audio cable connects the GOT and the speaker (with a built-in amplifier).
Rugged
The speaker is suited for use in the factory environment.*1
- *1For the details, please refer to "Specifications".
Volume control
The volume can be adjusted in 10 levels (90 dB max.) depending on the worksite environment.
Easy and neat to install
Attach the speaker from the front and back of the panel.
Easy to connect
Easily connectable using the audio cable.
- *1The model can be used within the specification range of the Panel Mount HMI Speaker. For the details, please refer to "Specifications".
- *2Excluding GT2505-VTBD and GT25 handy GOT.
Rugged
Usable at factory temperature and humidity.
(For the details, please refer to "Specifications".)
Volume control
The volume is adjustable in 10 levels (90 dB max.) depending on the noise environment.
(For the details, please refer to "Specifications".)
Specifications*1
| Item | Specifications | ||
|---|---|---|---|
| Operating ambient temperature | 0 to 55°C | ||
| Operating ambient humidity | 10 to 90% RH, non-condensing | ||
| Protective structure | IP2X | ||
| Weight | 175g | ||
| External dimensions | Front part exposed from the panel surface: Ф40 mm, speaker (inside the panel): Ф77 mm, depth (inside the panel): 46.3 mm (excluding the power supply connector) | ||
| Installation | Installation hole processing dimensions | Ф30+1-0mm | |
| Applicable panel thickness | 1.5 to 6mm | ||
| Power supply | Power supply voltage | 24VDC +20%, -15% | |
| Current consumption | 0.28A | ||
| Sound specifications | Input terminal | Ф3.5 minijack | |
| Maximum output | 3.5W | ||
| Sound pressure level | 90dB max. at 1m*2 Equivalent to the noise of railroad underpasses | ||
| Volume control | 10 levels(Use the rotary switch of the speaker.) | ||
| Connectable models | GOT2000 Series | GT25 wide models with a built-in sound output interface GT25 rugged model*3 with a built-in sound output interface |
|
| GT27 models, GT25 models*4, GT25 open frame models | Sound output unit (GT15-SOUT) needs to be mounted on the extension interface. | ||
| GOT1000 Series | GT16 models, GT15 models | ||
| MELIPC Series | MELIPC MI3000 with a built-in sound output interface | ||
| MELIPC MI5000, MI1000 | HDMI splitter with an aux. port needs to be connected. | ||
- *1For detailed specifications, please refer to the user's manual of the speaker. For the user's manual, please contact your local sales office of MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED.
- *2For GT25 wide models: The sound pressure level varies with the sound source and usage environment.
- *3The model can be used within the specification range of the Panel Mount HMI Speaker.
- *4Excluding GT2505-VTBD and GT25 handy GOT.
Product
| Product name | Model | Items included in product package |
|---|---|---|
| Panel Mount HMI Speaker | FA1-GT0S04W | Speaker, audio cable (1m), power supply connector, cable clamp, user's manual |
- *For the details of the product, please contact MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED.
Recommended industries
Supported GOT types
- * Excluding some models. For the details, refer to the function descriptions above.