-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- INDEX
- GOT Web-based Remote Solutions
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Overview
- Drive recorder function
- Servo amplifier graph function
- Machine diagnosis function
- MR-J5 sample screens
- Servo amplifier life diagnosis function
- One-touch tuning function/Tuning function
- System launcher (servo network) function
- Power monitor
- Alarm display function
- Servo amplifier monitor function
- Intelligent module monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- GOT Drive Plus (paid template screens)
GOT Drive Control (Servo) Interactive Solutions
GOT Drive Control (Servo) Interactive Solutions
The GOT2000 provides advanced functionality and improves connectivity with Mitsubishi servo systems.
It provides some functions of MR Configurator2 (supporting MR-J5 and MR-J4).
The GOT Drive enhanced functionality is designed to eliminate need for additional hardware, software and suits customers' applications to speed up system startup, improve maintenance and troubleshooting.
GOT and servo system configurations
■System configuration features
- Command interface: CC-Link IE TSN
- Control mode: positioning control, direct control
- Program
Programmable controller CPU: ladder, FBD/LD, ST language
Motion module: ST language - Max. number of control axes
RG78G: 4/8/16/32/64 axes
RG78GH*1: 128/256 axes
FX5- SSC-G: 4/8 axes
*1When MR-JET-G servo ampliers are used for all axes, the maximum number of the control axes is 120.
■System configuration features
- Command interface: CC-Link IE TSN
- Control mode: positioning control, direct control
- Program
Programmable controller CPU: ladder, FBD/LD, ST language
Motion module: ST language - Max. number of control axes
RG78G: 4/8/16/32/64 axes
RG78GH*1: 128/256 axes
FX5- SSC-G: 4/8 axes
*1When MR-JET-G servo amplifiers are used for all axes, the maximum number of the control axes is 120.
■System configuration features
- Command interface: CC-Link IE Field Network Basic
- Control mode: positioning control, direct control
- Program
Programmable controller CPU: ladder, FBD/LD, ST language - Max. number of control axes: 16/32/64 axes
■System configuration features
- Command interface: pulse train
- Control mode: positioning control, speed control, torque control
- Program: sequence program (ladder)
- Max. number of control axes: 1/2/4/8 axes
■System configuration features
- Command interface: pulse train
- Control mode: positioning control
- Program: sequence program (ladder)
- Max. number of control axes: 1/2/4/8/32 axes
*Cannot be used in the MR-J3 compatible mode.
■System configuration features
- Command interface: SSCNET III/H
- Control mode: positioning control, synchronous control, speed control, torque control, tightening & press-fit control, cam control
- Program: sequence program (ladder)
- Max. number of control axes: 2/4/8/16 axes
*Cannot be used in the MR-J3 compatible mode.
■System configuration features
- Command interface: SSCNET III/H
- Control mode: positioning control, synchronous control, speed control, torque control, tightening & press-fit control, cam control
- Program: motion program (SFC)
- Max. number of control axes: 16/32/64 axes
*Cannot be used in the MR-J3 compatible mode.
■System configuration features
- Command interface: CC-Link IE Field Network
- Control mode: positioning control, synchronous control, speed control, torque control, cam control
- Program: sequence program (ladder)
- Max. number of control axes: 4/8/16/32 axes
Drive Control (Servo) Interactive Solutions Movie
Drive control interactive functions and supported models
Supported drive control interactive functions differ depending on the system configuration.
For the details, please refer to the GOT2000 Drive Control (Servo) Interactive Solutions .
Drive control interactive functions and supported models
| Related materials | |||
|---|---|---|---|
|
GOT2000 Drive Control (Servo) Interactive Solutions < Contents > Advanced drive control connectivity provides additional value to your system See details of GOT2000 Drive Control (Servo) Interactive Solutions |
Created : 2024-01 Size : 36.0MB(PDF) |
||