fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Support servo system maintenance
Servo amplifier life diagnosis function
GOT Drive

Having problems?

Having problems?

A problem occurred at the shop floor. Can I check the situation in my office?

GOT will solve your problems!

GOT will solve your problems!

Without creating screens for remote monitoring, check the shop floor on GT SoftGOT2000 by reading project data from GOT at the shop floor.

Function features

GOT displays the amplifier life diagnosis screen that is equivalent to the maintenance functions of MR Configurator2.
You can easily check the internal data of servo amplifiers on the GOT without a personal computer.

Life diagnosis screen*1

Check cumulative operation time, on/off counts of inrush relay on GOT. In addition, replacement timing of servo amplifier components (capacitor, relay) can be displayed on the GOT.

*1Ready to use sample screens (VGA) are available.

Life diagnosis screen

Specification details and restrictions

●Target models

MELSERVO-J5 Series (MR-J5-□G(-RJ), MR-J5W2-□G, MR-J5W3-□G, MR-J5D1-□G4, MR-J5D2-□G4, MR-J5D3-□G4), MELSERVO-J4 Series (MR-J4-□A(-RJ), MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-J4-□GF(-RJ)), MELSERVO-JE Series (MR-JE-□A, MR-JE-□B)

●Supported connection types*1

Direct connection with a servo amplifier (RS-422, Ethernet), connection via Motion controller/Simple Motion module, connection via CC-Link IE Field Network Simple Motion module/master or local station module, connection via Motion module

*1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.

●How to obtain sample screens

Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by the following GT Works3 versions.
MR-J5-□G: Ver.1.245F or later, MR-J4-□A(-RJ): Ver.1.126G or later, MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B: Ver.1.155M or later, MR-JE-□B: Ver.1.150G or later.

Recommended industries

Automotive Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT*

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en