fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Support startup, maintenance, and cost reduction
Power monitor
GOT Drive

Having problems?

Having problems?

To manage specific consumption and observe demand, power consumption should be checked easily.

GOT will solve your problems!

GOT will solve your problems!

GOT can be used to check (visualize) power consumption and total power consumption without using measuring equipment such as a power meter or a personal computer.

Specification details and restrictions

●Target models

MELSERVO-J5 Series (MR-J5-□G(-RJ), MR-J5W2-□G, MR-J5W3-□G, MR-J5D1-□G4, MR-J5D2-□G4, MR-J5D3-□G4), MELSERVO-J4 Series (MR-J4-□A(-RJ), MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-J4-□GF(-RJ)), MELSERVO-JE Series (MR-JE-□A, MR-JE-□B)

●Supported connection types*1

Direct connection with a servo amplifier (RS-422, Ethernet), connection via Motion controller/Simple Motion module, connection via CC-Link IE Field Network Simple Motion module/master or local station module, connection via Motion module

*1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.

●How to obtain sample screens

Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by the following GT Works3 versions.
MR-J4-□A(-RJ): Ver.1.126G or later, MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B: Ver.1.155M or later, MR-JE-□B: Ver.1.150G or later.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT*

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en