fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Support startup and maintenance of servo systems
R motion monitor function/Q motion monitor function
GOT Drive

Having problems?

Having problems?

Can I check and change servo parameters of a Motion controller easily?

GOT will solve your problems!

GOT will solve your problems!

In a dedicated screen on GOT, it is possible to monitor and set parameters of Motion controllers that are installed on the same base unit.

*For the details of supported devices and connection types, please refer to the relevant product manual.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en