-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- INDEX
- GOT Web-based Remote Solutions
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Contents
Video Interactive Solutions
Video Interactive Solutions
The GOT2000 Series provides various solutions using video to meet the needs on the shop floor such as checking video feeds from a remote location and saving camera images before and after an error occurrence.
Comparison of video interactive solutions
| Item | Display images from a video camera or a PC on GOT | Output images to an external display from GOT | Operate a network camera and record images with GT SoftGOT2000 | |||
|---|---|---|---|---|---|---|
| Multimedia function | Video display function | RGB display function | Video output function | Camera link application | ||
| RGB output | HDMI output | |||||
| Number of connectable devices | One multimedia device per GOT unit |
Four video devices per GOT unit |
Two RGB output devices* per GOT unit * One device per GT27-V4R1-Z |
One display per GOT unit |
One display per GOT unit |
One camera per PC |
| Display camera image on GOT | ○ | ○ | - | - | - | - (Display with an application) |
| Record camera image on GOT | ○ | × Not supported |
- | - | - | - |
| Play camera image on GOT | ○ | × Not supported |
- | - | - | - (Play on GX VideoViewer) |
| Display PC screen on GOT | - | - | ○ | - | - | - |
| Operate PC from GOT | - | - | ○* * PC remote operation driver is required |
- | - | - |
| Display separate screen from GOT | - | - | - | ○ | ○ | - |
| Record at an error occurrence | ○ | - | - | - | - | ○ GT SoftGOT2000 detects an alarm and records camera image |
| Required option | Multimedia unit (GT27-MMR-Z), CF card |
Video input unit (GT27-V4-Z) or Video/RGB input unit (GT27-V4R1-Z) |
RGB input unit (GT27-R2)*1 or Video/RGB input unit (GT27-V4R1-Z) |
RGB output unit (GT27-ROUT) |
Digital video output unit (GT27-VHOUT) |
GT SoftGOT2000 License Key (GT27-SGTKEY-U) |
- *1When using GT27-R2, the RGB display function cannot be used to display the RGB screen.