fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Maintenance

Backup/restoration

  • CASE1
  • CASE2*1
  • CASE3
  • CASE4
  • CASE5
GT27 GT25 GT23 GT21 GS21 SoftGOT

Challenge

We want to periodically back up the inverter parameters!

Challenge

If only parameters can be automatically backed up periodically...

Solutions

GOT Drive solves your problems

Automatically back up the inverter parameters with the GOT
In addition to the parameters, sequence programs for the inverter can be backed up and restored to or from the GOT's SD memory card or USB memory.
The inverter can be replaced and restored with just the GOT without a personal computer. You can specify a trigger device, a day of the week, and time for automatic backup. The function makes it easier to backup data at the end of the day, before the weekend, or before the holiday.

Solutions

This function cannot be used when using the CC-Link IE Field Network Ethernet adapter unit.

  • *1Supported when a programmable controller and inverters are connected via CC-Link IE Field Network in CASE 2.

Related Links

banner_selection_tool_en