-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Designed to meet your industrial automation needs
- Innovative display features in a simple body
- Enhanced lineup with rugged model for wider applications
- Advanced user-friendly features of HMI/GOT Screen Design Software GT Works3
High-speed processing
Easily operate the screens even during high-load processing, such as logging, script, alarm or device data transfer. (GT16 -> GT27: monitor performance is 2-foldor more higher)
Increased memory capacity
The product data compression technology allows up to 256MB*2*3 of actual space to be used without an SD card*1. (GT27)
- *1An SD card may be required depending on the project.
- *2If the function version is B or earlier, the memory for operation (RAM) is 128 MB.
- *380MB on GT2705.
Enhanced lineup
The new GOT2000 is suitable for applications in any industry. The GT27, GT25 white model provides an additional color option, and the flush frame without the USB port can be cleaned very easily. The GOT can be installed vertically for extra flexibility when installed in confined spaces.
- *GT21 models should be rotated by 90 degrees to the right.
Intuitive user experience
Screen gestures GOT2000 only *GT27 only
Zoom in to easily operate small and hard to reach switches.After zooming in, scroll the display to show the area you want to operate.
Object gestures GOT2000 only *GT27 only
Specify an object to be enlarged, scrolled or flicked.
<Target objects>
- Historical data list display
- Alarm display (user)
- Alarm display (system)
- Simple alarm display
- Historical trend graph
- Document display
- Video/RGB display Object*
- *Not supported by GT2705.
2-point press operation prevents incorrect operations GOT2000 only *GT27 only
Prevent accidental operations by designating two pressing points for critical operations.
- *2Cautions apply to the arrangement of the 2-point pressing switch.