-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Drive control interactive functions and supported inverter models (GT Works3 Ver.1.270G)
○: Supported ×: Not supported △: Only monitorable parameters are supported −: Not applicable ●: Sample screen available
| Function | CASE1 | CASE2 | CASE3 | CASE4 | CASE5 | FR-A800 Plus Series | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CASE1 | CASE2 | CASE4 | CASE5 | |||||||||||||||||||||||||
| Ethernet connection | CC-Link IE Field Network connection via programmable controller |
CC-Link IE TSN connection via programmable controller |
Ethernet connection via programmable controller |
RS-485 connection | Ethernet connection | CC-Link IE Field Network connection via programmable controller |
Ethernet connection via programmable controller |
RS-485 connection | ||||||||||||||||||||
| FR-A800-E/ FR-F800-E/ FR-E800-E |
FR-E700-NE | FR-A800-GF/ FR-A800+FR-A8NCE/ FR-F800+FR-A8NCE |
FR-E800-E | FR-A800-GN/ FR-A800+FR-A8NCG/ FR-F800+FR-A8NCG |
FR-A800-E/ FR-F800-E/ FR-E800-E |
FR-E700-NE | FR-A800/ FR-F800 |
FR-E800 | FR-E700/ FR-D700 |
FR-A800-E-CRN/ FR-A800-E-R2R/ FR-A800-E-AWH/ FR-A800-E-LC |
FR-A800-CRN +FR-A8NCE/ FR-A800-R2R +FR-A8NCE/ FR-A800-LC +FR-A8NCE |
FR-A800-E-CRN/ FR-A800-E-R2R/ FR-A800-E-AWH/ FR-A800-E-LC |
FR-A800-CRN/ FR-A800-R2R/ FR-A800-AWH/ FR-A800-LC |
|||||||||||||||
| Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3*6 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3*6 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
Function available |
Sample screen*1*3 |
|
| Parameter setting (simple mode) |
○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | ○ | ● | ○ | × | ○ | × | ○ | × | ○ | × |
| Parameter recipe (simple backup/restoration) |
○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | × | ○ | ●*2 | ○ | × | ○ | × | ○ | × | ○ | × | ○ | × |
| FA transparent*7 | ○ | − | ○ | − | ○*4 | − | × | − | × | − | ○*4 | − | ○*4 | − | ○*4 | − | ○*4 | − | ○*4 | − | ○*8 | − | ○*4 | − | ○*4*8 | − | ○*4*8 | − |
| Batch monitor | ○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | △ | ● | ○ | × | ○ | × | ○ | × | ○ | × |
| Operation command | ○ | ● | ○ | × | ○*5 | ●*2*5 | ○*5 | ●*2*5 | ○*5 | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | ○ | ● | ○ | × | ○*5 | × | ○ | × | ○ | × |
| Machine diagnosis(load characteristics measurement) | ○ | ● | × | × | ○*5 | ●*2*5 | ○*5 | ●*2*5 | ○*5 | × | ○ | ●*2 | × | × | ○ | × | ○ | ●*2 | × | × | ○ | × | ○*5 | × | ○ | × | ○ | × |
| Inverter life diagnosis | ○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | △ | ● | ○ | × | ○ | × | ○ | × | ○ | × |
| Backup/restoration | × | − | × | − | ○ | − | × | − | × | − | × | − | × | − | × | − | × | − | × | − | × | − | × | − | × | − | × | − |
| Alarm display | ○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | △ | ● | ○ | × | ○ | × | ○ | × | ○ | × |
| Document display | ○ | ● | ○ | × | ○ | ●*2 | ○ | ●*2 | ○ | × | ○ | ●*2 | ○ | × | ○ | ● | ○ | ●*2 | ○ | ● | ○ | × | ○ | × | ○ | × | ○ | × |
- *1The sample screen is the project data that is included in GT Works3 (Ver.1.235V or later). Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.
- *2The sample screen for CASE 1 can be used by changing the controller setting into the one for the system configuration to be used.
- *3If the sample screen of the required inverter is not available, monitoring is possible by creating a project and setting the inverter parameters and devices in the numerical displays and lamps on the user’s screen.
- *4The function can be used when GOT and personal computer are connected with USB.
- *5Settings need to be changed so that the CPU devices assigned to RY link devices can be controlled directly from GOT.
- *6The sample screen monitors one specific inverter. Switching inverters by selecting a station number is not supported.
- *7Not supported by GT SoftGOT2000.
- *8The FA transparent function is not supported by FR-A800-E-AWH and FR-A800-AWH.