-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
System configurations and supported models
Supported GOT models and functions differ depending on the system configuration.
Please refer to the following list.
■Term Description
| Term | Description |
|---|---|
| User-created screen | Without using the sample screen, you can freely arrange the parameters and information you want to display by numerical display, lamps, and
other objects. The version of GT Works3 supported by the user-created screen differs depending on the system configuration. |
| Sample screen | Available for GT27**-V (640 × 480), GT2104-R (480 × 272), and GS21**-W-N (800×480) only. (As of January, 2024) The data can be used for GOTs with different resolutions by changing the GOT type. The version of GT Works3 supported by the sample screen differs depending on the system configuration. |
| Dedicated screen | This screen is provided as the extended function of GOT; therefore there is no need for the users to create the screen. The supported version of GT Works3 differs depending on connected devices and connection types. |
| FA transparent function | This function allows you to startup and adjust FA devices from a PC (Personal Computer) by connecting it to the GOT without the need for a direct connection between the FA devices and the PC. The supported version of GT Works3 differs depending on connected devices and connection types. For details, please refer to the GOT2000 Series Connection Manual. |
Notes on sample screens
Depending on your system configuration and servo amplifier, there are cases where the sample screens may not be supported. In such cases, please refer to "User-created screen".
The sample screens are updated as necessary. The actual sample screens may be different from those in this catalog, and some function screens are not listed.
If you wish to obtain the latest sample data, please contact your local sales office.