-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- Drive Control (Servo) Interactive Solutions
- System configuration
- Supported models and versions
- Solutions
- Samples
- Movie
- Parameter setting
- Test operation
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Machine diagnosis function
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Maintenance
MR-J4Motion program editor function
Dedicated
screen End user OEM Maintenance Trouble-
shooting
screen End user OEM Maintenance Trouble-
shooting
GT27
GT25
GT21
GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Display and edit motion programs (G-code programs) on the on-site GOT
Challenges
An error occurred during production. Can I edit the motion programs (G-code programs) at the shop floor?
Solutions
Motion programs (G-code programs) can be edited in the dedicated screen of the motion program editor function of the GOT.
- *Supported by GOTs with a resolution of SVGA or higher.
- *To use G-code control, the G-code add-on library (paid) must be installed.
<Supported models>
- R64MTCPU/R32MTCPU/R16MTCPU
(valid when the G-code add-on library is used)
●: Supported - : Not supported
| No. | Function |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | Motion program editor function | - | - | - | ● | - | - | - | - | - | - |