-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Samples
MR-J5 MR-J4 MR-JET MR-JEUser-created screen
GT27
GT25
GT21
GT SoftGOT2000
(Single-ch)* GT SoftGOT2000
(Multi-ch)
(Single-ch)* GT SoftGOT2000
(Multi-ch)
- *Supported by MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-JE-□B only.
See supported models and versions for details.
Create monitor screens by the users flexibly
Users can create screens and set data to be monitored flexibly. If there is no sample screens for the model you wish to use such as MR-J4-□GF or MR-J5D1-□G4, monitoring is possible by setting the parameters and devices in the numerical displays and lamps.
Various connection types can be used so that you can create screens depending on the system.
●: Supported - : Not supported
| No. | Function |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A(-RJ) | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | User-created screen | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |