-
Inquiries
-
Select
& Quote -
Share
-
Partners
Electrical Indicators
Electronic Multi Measuring Instruments (ME96 Series)
- Feature
- Specification
- Standards
- Discontinued
Contents
One Device Has Multifunction
ME96SS series can replace several measuring devices with one device.
Compact Size
Realized downsizing for ME96SSEB-MB.
Data Backup
ME96SSHB/ME96SSRB are available with built-in logging function and an optional module (ME-0000BU-SS96, ME-0000BU25-SS96) which can retain data even when communication cannot be established.
Network
ME96SS has MODBUS® RTU (RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS® TCP communication in an Ethernet network.
Checking Input Wiring Support Function
Incorrect wiring pattern display function
Whether the voltage/current input wirings are correct or not is displayed. As for the incorrect wiring display pattern, see the instruction manual.